1-1393641-0
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
Eurocard Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/eurocard_connectors/1_1393641_0.prj},{NB=1-1393641-0},{PN=1-1393641-0},{NUMBEROFPOSITIONS=40},{NUMBEROFROWS=2},{NUMBEROFCOLUMNS=20},{NUMBEROFSIGNALPOSITIONS=40},{SHA256=g07KEKnzd5DzMUx9G2pJNUGaJL1FvufY4OWlOp7hd/8=},{INAME=12d13936412d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
DINSIZE
DIN Size
ⁿ/ₐ
DINLEVEL
DIN Level
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFCOLUMNS
Number of Columns
ⁿ/ₐ
ROWSLOADED
Rows Loaded
ⁿ/ₐ
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
CONTACTCROSSSECTIONMM
Contact Cross Section
[mm]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
CONNECTORWIDTH
Connector Width
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
CSAFILENUMBER
CSA File Number
ⁿ/ₐ
ULFILENUMBER
UL File Number
ⁿ/ₐ
CSACERTIFIED
CSA Certified
ⁿ/ₐ
ULRATING
UL Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1-1393641-0
1-1393641-0
1-1393641-0
V42254B2202B200=PC612 FED...
V42254B2202B200
Receptacle
Board-to-Board
No
Printed Circuit Board
Standard
II
40
2
Vertical
20
A, B, C
40
Phosphor Bronze
Tin-Lead
Nickel
Gold or Palladium Nickel ...
.76 um [ 29.92 uin ]
1.27 um [ 50 uin ]
Socket
2.54 um [ 100 uin ]
Inline
.32 x .76
Through Hole - Solder
4.5 mm [ .177 in ]
Without
Without
With
Without
Polarization
Board Mount
Polyester - GF
2.54 mm [ .1 in ]
1.57 mm [ .062 in ]
8.05 mm [ .317 in ]
11.51 mm [ .453 in ]
2.54 mm [ .1 in ]
93.98 mm [ 3.7 in ]
-55 - 105 C [ -67 - 221 F...
No
Signal
UL 94V-0
LR 7189
E28476
Yes
Recognized
Box & Tray, Tray
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN-Signal 2B032FR-2,9C1-2 CTI 400
HARTING
14.04.2022
EPTS Series - EPTS Series - Examax Power Modules
Samtec
12.11.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성