07000145000 - Steel quick connect coupling with female thread
SToxxparts
07 Drive technology
07000145000
Powered by
CAD모델 선택
{stoxxparts/07_antriebstechnik/07000145000/07000145000.prj},{NB=07000145005},{PREVIEW=07000145000.png},{ARTNR=07000145005},{D=M16},{E1=39},{E2=27},{L1=83},{L2=42},{L3=25},{L4=23},{SW1=36},{SW2=24},{X=1},{F=18},{MAT=Stahl vergütet, phosphatiert},{GEW=397},{INFO=https://www.stoxxparts.com/meleven/1f.52.70.07000145000.pdf},{DEFAULTSORTATTR=1073488}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
E1
[mm]
E2
~
[mm]
L1
~
[mm]
L2
[mm]
L3
min.
[mm]
L4
+1
[mm]
SW1
[mm]
SW2
[mm]
X
Max. radial offset
[mm]
F
max. tensile/compressive load capacity
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000145001
07000145001
M10
30
19
56
29
16
16
27
17
0.7
6.5
Stahl vergütet, phosphati...
155
07000145002
07000145002
M10x1.25
30
19
56
29
16
16
27
17
0.7
6.5
Stahl vergütet, phosphati...
145
07000145003
07000145003
M12
32.5
21
66.5
34
21
17
30
19
0.8
10
Stahl vergütet, phosphati...
220
07000145004
07000145004
M12x1.25
32.5
21
66.5
34
21
17
30
19
0.8
10
Stahl vergütet, phosphati...
220
07000145005
07000145005
M16
39
27
83
42
25
23
36
24
1
18
Stahl vergütet, phosphati...
397
07000145006
07000145006
M16x1.5
39
27
83
42
25
23
36
24
1
18
Stahl vergütet, phosphati...
398
07000145007
07000145007
M20
44
34
93.5
45.5
29
23.5
41
30
1
30
Stahl vergütet, phosphati...
599
07000145008
07000145008
M20x1.5
44
34
93.5
45.5
29
23.5
41
30
1
30
Stahl vergütet, phosphati...
594
07000145009
07000145009
M6
21
11
37.5
18
11
9
19
10
0.6
2.5
Stahl vergütet, phosphati...
45
07000145010
07000145010
M8
26
14.5
45
22.5
13.5
11.5
24
13
0.7
4.5
Stahl vergütet, phosphati...
89
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EMA1 - Test Point fitting with pin-lock
Parker
29.02.2024
Fittings Mod. 5053 and Mod.5083
Camozzi
11.06.2024
23450 - Quick-fit couplings with radial offset compensation
norelem
26.06.2024
CSTS - Test coupling with taper and O-ring
Gates Tube Fittings
16.02.2022
17000288000 - Quick plug-in coupling with angle and radial offset compensat...
SToxxparts
31.05.2022
Gems Sensors LS-1700 - Gems Sensors LS-1700
Gems Sensors
20.09.2019
EH 25100. - Quick Plug Couplings with angular and radial offset compensatio...
Halder
22.12.2022
07000130000 - Quick connect coupling, steel
SToxxparts
31.05.2022
17000298000 - Quick plug coupling with radial offset compensation and coupl...
SToxxparts
31.05.2022
Push-to-Connect Dry Break Quick Coupling, Series NSP
Parker
08.11.2022
Push-Pull Dry Break Quick Connect Coupling, Series RNS
Parker
08.11.2022
6112 - Quick coupling fittings made of nickel plated brass (CONDUIT-FEMALE ...
DKC
27.11.2019
AMF 6370ZSK-1_8 - Quick coupling "flat-face" G1/8
AMF - ANDREAS MAIER Fellbach
17.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성