FCLA,FCLAA,FCLAL - Manifold block - terminal manifold block for air pressure - L-shaped pass
SRD-FA
SRD-FA
t98
Powered by
CAD모델 선택
{srdfaa/fagczih/t98/fcla-1842.prj},{NB=FCLAA3-Q1-R1},{CODE=FCLAA},{BC=bianchang25},{MAT=lvhejin},{SUR=-},{ATM=1MPa≈ 10kgf/cm2yixia},{COM=},{CONT=3},{Q=1},{R=1},{P=25},{N=2},{QR=6},{A=25},{B=25},{L=90},{E=20},{F=13},{X=7.5},{Y=7.0},{M=5},{D=9.5},{DD=5.5},{H=5.5},{D1=8},{DD1=4.2},{H1=4.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
ⁿ/ₐ
BC
bianchang
ⁿ/ₐ
MAT
caizhi
ⁿ/ₐ
SUR
ⁿ/ₐ
ATM
zuigaoshiyongyali
ⁿ/ₐ
CONT
lianxukongshu
ⁿ/ₐ
P
jianju
ⁿ/ₐ
N
dengfenshu
ⁿ/ₐ
QR
luowenkongzongshu
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
E
[mm]
F
[mm]
X
[mm]
Y
[mm]
M
anzhuangkong
[mm]
D
[mm]
DD
d
[mm]
H
h
[mm]
D1
[mm]
DD1
d1
[mm]
H1
h1
[mm]
FCLA1-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
1
0
0
2
25
25
40
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA2-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
2
25
1
4
25
25
65
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA3-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
3
25
2
6
25
25
90
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA4-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
4
25
3
8
25
25
115
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA5-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
5
25
4
10
25
25
140
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA6-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
6
25
5
12
25
25
165
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA7-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
7
25
6
14
25
25
190
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLA8-Q1-R1
FCLA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
8
25
7
16
25
25
215
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA1-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
1
0
0
2
25
25
40
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA2-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
2
25
1
4
25
25
65
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA3-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
3
25
2
6
25
25
90
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA4-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
4
25
3
8
25
25
115
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA5-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
5
25
4
10
25
25
140
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA6-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
6
25
5
12
25
25
165
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA7-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
7
25
6
14
25
25
190
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAA8-Q1-R1
FCLAA
bianchang25
lvhejin
-
1MPa≈ 10kgf/cm2yixia
8
25
7
16
25
25
215
20
13
7.5
7.0
5
9.5
5.5
5.5
8
4.2
4.5
FCLAL1-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
1
0
0
2
50
50
50
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
FCLAL2-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
2
40
1
4
50
50
90
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
FCLAL3-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
3
40
2
6
50
50
130
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
FCLAL4-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
4
40
3
8
50
50
170
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
FCLAL5-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
5
40
4
10
50
50
210
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
FCLAL6-Q2-R2
FCLAL
bianchang50
lvhejin
benseyangjiyanghuachuli
1MPa≈ 10kgf/cm2yixia
6
40
5
12
50
50
250
25
25
8.5
8.5
8
14.0
8.5
8.5
11
6.8
6.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성