HEKDCB,HEKDCC - JL-PDHDX-QZX
SRD-FA
SRD-FA
t96
Powered by
CAD모델 선택
{srdfaa/fagczih/t96/jiaolun_1767_2_asmtab.prj},{NB=HEKDCB65-NA},{CODE=HEKDCB},{TYPE1=Flat bottom movable type},{MAT1=Q235A},{SUR1=Galvanized},{BBA=-},{CODE2=NA},{WHE=axle sleeve},{D=65},{H=80},{A=70},{B=58},{C=55},{E=42},{DD=8.8},{R=53.5},{PPATH=jiaolun_1767-2/jiaolun_1767_2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
Support type
ⁿ/ₐ
MAT1
Support material
ⁿ/ₐ
SUR1
Support surface treatment
ⁿ/ₐ
BBA
Bracket brake form
ⁿ/ₐ
WHEMAT
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
WHE
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
DD
d
[mm]
R
[mm]
LOAD
Allowable load
[kg]
WEI
Reference weight
[kg]
HEKDCB25-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
25
35
12
35
30
28
23
4.2
21.5
10
0.03
HEKDCB32-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
32
42
14
38
32
30
24
4.2
27.0
18
0.04
HEKDCB38-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
38
50
16
46
38
36
28
5.3
32.0
28
0.07
HEKDCB50-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
50
65
21
59
47
46
35
6.5
41.0
38
0.11
HEKDCB65-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
65
80
25
70
58
55
42
8.8
53.5
55
0.18
HEKDCB75-NA
HEKDCB
Flat bottom movable type
Q235A
Galvanized
-
nylon
white
axle sleeve
75
90
25
70
58
55
42
8.8
58.5
65
0.19
HEKDCC38-NA
HEKDCC
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
nylon
white
axle sleeve
38
50
16
46
38
36
28
5.3
32.0
28
0.07
HEKDCC50-NA
HEKDCC
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
nylon
white
axle sleeve
50
65
21
59
47
46
35
6.5
41.0
38
0.13
HEKDCC65-NA
HEKDCC
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
nylon
white
axle sleeve
65
80
25
70
58
55
42
8.8
53.5
55
0.21
HEKDCC75-NA
HEKDCC
Flat bottom movable type
Q235A
Galvanized
Hardware side brake
nylon
white
axle sleeve
75
90
25
70
58
55
42
8.8
58.5
65
0.23
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성