HF-N
Spyraflo
Housing Flange
Needle Roller
Powered by
CAD모델 선택
{spyraflo/housing_flange/needle_roller/hf_n.prj},{NB=HF5-750-N},{PN=HF5-750-N},{MAXRL=2210},{MAXS=14700},{WEIGHT=10.0},{SHA256=xkNwDqX68sBuK06+GAKamOgCQwwdELbqDHBJy7kozW4=},{INAME=00009__hf52d7502dn},{DESC=Housing Flange, Self Aligning, Needle Roller Bearing},{BT=Rolling Element},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=0.75 in},{IDMIN=0.7495 in},{IDMAX=0.75 in},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SR=Hardened Shaft 58 - 64 Rc, (Minimum depth .040\" [1mm] in case hardened); Surface finish: 16 RMS (.4 Ra) Minimum},{OT=Celcius -30 to 100},{FC=0.004 to 0.008},{STORAGE=Clean, dry storage. Desiccants or rust inhibiting paper is recommended for long term storage.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
HF2-250-N
HF2-250-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.25 in
0.2495 in
0.25 in
570
44000
1.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF2-312-N
HF2-312-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.313 in
0.312 in
0.3125 in
650
35500
1.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF2-375-N
HF2-375-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.375 in
0.3745 in
0.375 in
650
29500
1.3
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF3-500-N
HF3-500-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.5 in
0.4995 in
0.5 in
1040
22000
3.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF3-625-N
HF3-625-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.625 in
0.6245 in
0.625 in
1830
17600
3.8
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF5-750-N
HF5-750-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
0.75 in
0.7495 in
0.75 in
2210
14700
10.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF2-6M-N
HF2-6M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
6 mm
5.992 mm
6 mm
2030
35000
28.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF2-8M-N
HF2-8M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
8 mm
7.991 mm
8 mm
2750
28000
40.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF2-10M-N
HF2-10M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
10 mm
9.991 mm
10 mm
4400
23000
37.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF3-12M-N
HF3-12M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
12 mm
11.989 mm
12 mm
4950
20000
96.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF3-15M-N
HF3-15M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
15 mm
14.989 mm
15 mm
7900
16000
108.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF3-16M-N
HF3-16M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
16 mm
15.989 mm
16 mm
7600
15000
105.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
HF5-18M-N
HF5-18M-N
Housing Flange, Self Alig...
Rolling Element
Self-Aligning
Aluminum Housing Flange
18 mm
17.989 mm
18 mm
9600
14700
280.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성