SCHNORR Safety Washer "S" - Metric
Schnorr
Washers
Safety Washers "S" und "VS"
Powered by
CAD모델 선택
{schnorr/schraub_sicher/schraub_sicher_s_vs/schraub_sicher_s_met.prj},{NB=SCHNORR Sicherungsscheibe S 10 - ART.NR.451100(HX=1)},{ARTNR=451100},{OF=verzinkt + passiviert},{GR=10.00},{D1=10.5},{D2=16.0},{T=1.00},{H=1.60},{HX=1},{GEW=0.750},{EN16983=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article No.
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
GR
Bolt Seize
[mm]
D1
Inner-Ø H14
[mm]
D2
Outer-Ø h14
[mm]
T
Thickness
[mm]
H
max. Height
[mm]
GEW
Gewicht
[g]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Safety Washer S A...
402300
blackened
1.60
1.7
3.2
0.35
0.60
0.013
1
SCHNORR Safety Washer S A...
404400
blackened
2.00
2.2
4.0
0.35
0.60
0.021
1
SCHNORR Safety Washer S A...
406800
blackened
2.50
2.7
4.8
0.45
0.90
0.039
1
SCHNORR Safety Washer S A...
409400
blackened
3.00
3.2
5.5
0.45
0.90
0.049
1
SCHNORR Safety Washer S A...
411200
blackened
3.50
3.7
6.0
0.45
0.90
0.055
1
SCHNORR Safety Washer S A...
412700
blackened
4.00
4.3
7.0
0.50
1.00
0.085
1
SCHNORR Safety Washer S A...
414500
blackened
5.00
5.3
9.0
0.60
1.10
0.167
1
SCHNORR Safety Washer S A...
416300
blackened
6.00
6.4
10.0
0.70
1.20
0.200
1
SCHNORR Safety Washer S A...
418100
blackened
6.35
6.7
9.5
0.70
1.20
0.150
1
SCHNORR Safety Washer S A...
419200
blackened
7.00
7.4
12.0
0.70
1.30
0.355
1
SCHNORR Safety Washer S A...
420400
blackened
8.00
8.4
13.0
0.80
1.40
0.392
1
SCHNORR Safety Washer S A...
423000
blackened
10.00
10.5
16.0
1.00
1.60
0.750
1
SCHNORR Safety Washer S A...
425100
blackened
11.10
11.6
15.9
1.00
1.60
0.595
1
SCHNORR Safety Washer S A...
426200
blackened
12.00
13.0
18.0
1.10
1.70
0.879
1
SCHNORR Safety Washer S A...
427900
blackened
12.70
13.7
19.0
1.10
1.80
0.976
1
SCHNORR Safety Washer S A...
429100
blackened
14.00
15.0
22.0
1.20
2.00
1.641
1
SCHNORR Safety Washer S A...
430700
blackened
16.00
17.0
24.0
1.30
2.10
1.984
1
SCHNORR Safety Washer S A...
432400
blackened
18.00
19.0
27.0
1.50
2.30
2.970
1
SCHNORR Safety Washer S A...
433800
blackened
19.00
20.0
30.0
1.50
2.50
4.100
1
SCHNORR Safety Washer S A...
435100
blackened
20.00
21.0
30.0
1.50
2.50
3.742
1
SCHNORR Safety Washer S A...
436600
blackened
22.00
23.0
33.0
1.50
2.70
4.507
1
SCHNORR Safety Washer S A...
437900
blackened
24.00
25.6
36.0
1.80
2.90
5.910
1
SCHNORR Safety Washer S A...
439200
blackened
25.40
27.0
38.0
2.00
3.10
7.449
1
SCHNORR Safety Washer S A...
440300
blackened
27.00
28.6
39.0
2.00
3.10
7.369
1
SCHNORR Safety Washer S A...
441500
blackened
30.00
31.6
45.0
2.00
3.60
10.780
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성