slovenčina
English
XDT/XST/XSST/XLT-PBX/P/PL/PLLBX/PLL - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-P
Powered by
CAD모델 선택
{rollenbau/4_stainless_steel_castors/series_xd/xd_p/xdt_pbx_p_pl_pllbx_pll_asmtab.prj},{NB=XST 125 PL},{ORDERNO=XST 125 PL},{WDAB=125x35},{LC=225},{H=160},{TP=102x83},{HS=80x60},{HD=9},{SR=140},{WB=Nylon plain bearing},{VER=2},{BODY=XST 125 49},{PLATE=1},{SHAFT=XS 125 49},{WHEEL=125 PL-15},{BD=15.000},{PD=60.000},{PPATH=xd_p_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XDT 80 PBX
XDT 80 PBX
80x30
150
106
102x83
80x60
9
108
Roller bearing
XDT 80 P
XDT 80 P
80x30
150
106
102x83
80x60
9
108
Nylon plain bearing
XDT 100 PBX
XDT 100 PBX
100x30
150
128
102x83
80x60
9
108
Roller bearing
XDT 100 PL
XDT 100 PL
100x35
150
128
102x83
80x60
9
108
Nylon plain bearing
XDT 125 PLLBX
XDT 125 PLLBX
125x30
150
154
102x83
80x60
9
108
Roller bearing
XST 125 PBX
XST 125 PBX
125x40
250
160
102x83
80x60
9
140
Roller bearing
XSST 125 PBX
XSST 125 PBX
125x40
250
160
135x110
105x80
11
140
Roller bearing
XDT 125 PLL
XDT 125 PLL
125x30
150
154
102x83
80x60
9
108
Nylon plain bearing
XST 125 PL
XST 125 PL
125x35
225
160
102x83
80x60
9
140
Nylon plain bearing
XSST 125 PL
XSST 125 PL
125x35
225
160
135x110
105x80
11
140
Nylon plain bearing
XDT 150 PBX
XDT 150 PBX
150x40
250
181
135x110
105x80
11
140
Roller bearing
XLT 150 PBX
XLT 150 PBX
150x40
250
181
102x83
80x60
9
140
Roller bearing
XDT 150 PL
XDT 150 PL
150x40
250
181
135x110
105x80
11
140
Nylon plain bearing
XLT 150 PL
XLT 150 PL
150x40
250
181
102x83
80x60
9
140
Nylon plain bearing
XDT 175 PBX
XDT 175 PBX
175x50
370
216
135x110
105x80
11
168
Roller bearing
XDT 175 P
XDT 175 P
175x50
370
216
135x110
105x80
11
168
Nylon plain bearing
XDT 200 PBX
XDT 200 PBX
200x50
370
240
135x110
105x80
11
168
Roller bearing
XDT 200 P
XDT 200 P
200x50
370
240
135x110
105x80
11
168
Nylon plain bearing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성