slovenčina
English
PD/PS-EK/EB/LEK/LEB - Swivel castor
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-E
Powered by
CAD모델 선택
{rollenbau/2_heavy_duty_castors/series_pd/pd_e/pd_ps_ek_eb_lek_leb_asmtab.prj},{NB=PS 160 EB},{ORDERNO=PS 160 EB},{WDAB=160x50},{LC=300},{H=208},{TP=135x110},{HS=105x80},{HD=12.5},{SR=143.0},{WB=Roller bearing},{WHEEL=160 EB 20},{VER=8},{PPATH=assemblies/pd_ps_ek_eb_lek_leb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PD 100 EK
PD 100 EK
100x40
150
139
105x85
80x60
8.5
92.0
Ball bearing
PD 100 EB
PD 100 EB
100x40
150
139
105x85
80x60
8.5
92.0
Roller bearing
PD 125 LEK
PD 125 LEK
125x40
180
164
135x110
105x80
10.5
104.5
Ball bearing
PD 125 LEB
PD 125 LEB
125x40
180
164
135x110
105x80
10.5
104.5
Roller bearing
PD 125 EK
PD 125 EK
125x50
220
164
135x110
105x80
10.5
104.5
Ball bearing
PD 125 EB
PD 125 EB
125x50
220
164
135x110
105x80
10.5
104.5
Roller bearing
PS 160 EK
PS 160 EK
160x50
300
208
135x110
105x80
12.5
143.0
Ball bearing
PS 160 EB
PS 160 EB
160x50
300
208
135x110
105x80
12.5
143.0
Roller bearing
PD 180 EK
PD 180 EK
180x50
350
240
135x110
105x80
12.5
155.0
Ball bearing
PD 180 EB
PD 180 EB
180x50
350
240
135x110
105x80
12.5
155.0
Roller bearing
PD 200 EK
PD 200 EK
200x50
450
250
135x110
105x80
12.5
165.0
Ball bearing
PD 200 EB
PD 200 EB
200x50
450
250
135x110
105x80
12.5
165.0
Roller bearing
PD 230 EK
PD 230 EK
230x50
450
295
135x110
105x80
12.5
186.0
Ball bearing
PD 230 EB
PD 230 EB
230x50
450
295
135x110
105x80
12.5
186.0
Roller bearing
PD 250 EK
PD 250 EK
250x60
450
305
135x110
105x80
12.5
196.0
Ball bearing
PD 250 EB
PD 250 EB
250x60
450
305
135x110
105x80
12.5
196.0
Roller bearing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성