카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Partial mounting plates - Partial mounting plates for TS
Rittal
System accessories
Interior installation
Mounting plates
Powered by
CAD모델 선택
{rittal/sys_zub/innenausbau/montageplatten/teilmontageplatten_asmtab.prj},{NB=8614.850},{BEST=8614.850},{INFO=PDF Katalog},{BEZ1=Teilmontageplatten},{BEZ2=für TS, SE},{B=700},{H=400},{AB=700 x 400},{VE=1},{VERS=6},{BB=699},{B1=500},{B2=675},{HH=399},{H1=200},{H2=375},{INFOPAGE=hb32_s984},{PPATH=assemblies/teilmontageplatten_asmtpl.prj},{CNSECLASS51=27-18-92-31},{CNSECLASS70=27-40-92-16},{CNSECLASS80=27-40-92-16},{CNSETIM40=EC000213},{BEZ3=},{GEW=7.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Model No. TS
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
VE
Packs of
ⁿ/ₐ
BB
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
HH
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
8614.640
8614.640
Partial mounting plates
for TS, SE
500
300
1
499
300
475
299
100
275
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
4.140
8614.650
8614.650
Partial mounting plates
for TS, SE
500
400
1
499
300
475
399
200
375
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
5.300
8614.660
8614.660
Partial mounting plates
for TS, SE
500
500
1
499
300
475
499
300
475
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
6.420
8614.680
8614.680
Partial mounting plates
for TS, SE
500
700
1
499
300
475
699
500
675
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
11.650
8614.675
8614.675
Partial mounting plates
for TS, SE
500
775
1
499
300
475
774
575
750
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
9.800
8614.840
8614.840
Partial mounting plates
for TS, SE
700
300
1
699
300
675
299
100
275
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
5.500
8614.850
8614.850
Partial mounting plates
for TS, SE
700
400
1
699
500
675
399
200
375
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
7.000
8614.880
8614.880
Partial mounting plates
for TS, SE
700
700
1
699
500
675
699
500
675
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
11.650
8614.040
8614.040
Partial mounting plates
for TS, SE
900
300
1
899
500
875
299
100
275
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
6.900
8614.050
8614.050
Partial mounting plates
for TS, SE
900
400
1
899
700
875
399
200
375
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
8.850
8614.060
8614.060
Partial mounting plates
for TS, SE
900
500
1
899
700
875
499
300
475
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
10.850
8614.240
8614.240
Partial mounting plates
for TS, SE
1100
300
1
1099
700
1075
299
100
275
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
8.320
8614.250
8614.250
Partial mounting plates
for TS, SE
1100
400
1
1099
900
1075
399
200
375
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
10.550
8614.260
8614.260
Partial mounting plates
for TS, SE
1100
500
1
1099
900
1075
499
300
475
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
12.600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성