카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 07 - Guiding pillars with head
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD모델 선택
{rigon/92_plastica/b1/h3_sg/r07.prj},{NB=R07 20X160},{SIG=R 07},{COD=R07 20X160},{DD=24},{LL=7},{H=8},{MAT=Acciaio 1.0401},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
d (+0.0/-0.2)
[mm]
LL
l
[mm]
H
Height
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R07 08X040
R 07
R07 08X040
12
4
3
8
40
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 08X050
R 07
R07 08X050
12
4
3
8
50
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 08X060
R 07
R07 08X060
12
4
3
8
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 08X080
R 07
R07 08X080
12
4
3
8
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 08X100
R 07
R07 08X100
12
4
3
8
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 08X120
R 07
R07 08X120
12
4
3
8
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 09X040
R 07
R07 09X040
12
4
3
9
40
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 09X060
R 07
R07 09X060
12
4
3
9
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 09X080
R 07
R07 09X080
12
4
3
9
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 09X100
R 07
R07 09X100
12
4
3
9
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 09X120
R 07
R07 09X120
12
4
3
9
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X040
R 07
R07 10X040
12
4
3
10
40
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X060
R 07
R07 10X060
12
4
3
10
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X080
R 07
R07 10X080
12
4
3
10
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X100
R 07
R07 10X100
12
4
3
10
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X120
R 07
R07 10X120
12
4
3
10
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X140
R 07
R07 10X140
12
4
3
10
140
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 10X160
R 07
R07 10X160
12
4
3
10
160
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X040
R 07
R07 12X040
16
7
6
12
40
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X060
R 07
R07 12X060
16
7
6
12
60
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X080
R 07
R07 12X080
16
7
6
12
80
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X100
R 07
R07 12X100
16
7
6
12
100
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X120
R 07
R07 12X120
16
7
6
12
120
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X140
R 07
R07 12X140
16
7
6
12
140
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R07 12X160
R 07
R07 12X160
16
7
6
12
160
Steel 1.0401
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성