카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPB 11 - Nitrided ejector sleeves ISO 8405
Rigon
Plastic
Ejector pins
Ejector sleeves
Powered by
CAD모델 선택
{rigon/92_plastica/b0/g8_sg/rpb11.prj},{NB=RPB11 05,0X08X300},{SIG=RPB11},{COD=RPB11 05,0X08X300},{D1=5.0},{D2=8.0},{D3=14},{K=5},{G=45},{L=300},{R=0.3},{MAT=Acciaio 1.2343 - 1.2344},{DS=900 HV},{DT=45 ±5 HRC},{CON=0.03 Max},{TR=Nitrurazione},{FIN=Rettifica e lappatura}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
K
Height
[mm]
G
Guide +2/+0
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
CON
Concentricity
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPB11 01,0X2,5X050
RPB11
RPB11 01,0X2,5X050
1.0
2.5
5
2
25
50
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,0X2,5X075
RPB11
RPB11 01,0X2,5X075
1.0
2.5
5
2
25
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,2X2,5X050
RPB11
RPB11 01,2X2,5X050
1.2
2.5
5
2
25
50
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,2X2,5X075
RPB11
RPB11 01,2X2,5X075
1.2
2.5
5
2
25
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,2X2,5X100
RPB11
RPB11 01,2X2,5X100
1.2
2.5
5
2
25
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,3X2,5X050
RPB11
RPB11 01,3X2,5X050
1.3
2.5
5
2
25
50
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,3X2,5X075
RPB11
RPB11 01,3X2,5X075
1.3
2.5
5
2
25
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,3X2,5X100
RPB11
RPB11 01,3X2,5X100
1.3
2.5
5
2
25
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,5X03X075
RPB11
RPB11 01,5X03X075
1.5
3.0
6
3
35
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,5X03X100
RPB11
RPB11 01,5X03X100
1.5
3.0
6
3
35
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,5X03X125
RPB11
RPB11 01,5X03X125
1.5
3.0
6
3
35
125
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,5X03X150
RPB11
RPB11 01,5X03X150
1.5
3.0
6
3
35
125
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,6X03X075
RPB11
RPB11 01,6X03X075
1.6
3.0
6
3
35
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,6X03X100
RPB11
RPB11 01,6X03X100
1.6
3.0
6
3
35
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,6X03X125
RPB11
RPB11 01,6X03X125
1.6
3.0
6
3
35
125
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,6X03X150
RPB11
RPB11 01,6X03X150
1.6
3.0
6
3
35
150
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,8X03X075
RPB11
RPB11 01,8X03X075
1.8
3.0
6
3
35
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,8X03X100
RPB11
RPB11 01,8X03X100
1.8
3.0
6
3
35
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,8X03X125
RPB11
RPB11 01,8X03X125
1.8
3.0
6
3
35
125
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 01,8X03X150
RPB11
RPB11 01,8X03X150
1.8
3.0
6
3
35
150
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 02,0X04X075
RPB11
RPB11 02,0X04X075
2.0
4.0
8
3
35
75
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 02,0X04X100
RPB11
RPB11 02,0X04X100
2.0
4.0
8
3
35
100
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 02,0X04X125
RPB11
RPB11 02,0X04X125
2.0
4.0
8
3
35
125
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 02,0X04X150
RPB11
RPB11 02,0X04X150
2.0
4.0
8
3
35
150
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
RPB11 02,0X04X160
RPB11
RPB11 02,0X04X160
2.0
4.0
8
3
35
160
Steel 1.2343 - 1.2344
900 HV
45 ±5 HRC
0.03 Max
Nitriding
Grinding and lapping
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성