카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-27 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e6_sg/rbp27.prj},{NB=RBP27 50X2450-1},{SIG=RBP27},{COD=RBP27 50X2450-1},{CODEX=50X20X450-1},{B=50},{S=20},{A=450},{L1=25},{E=50},{E1=115},{E2=0.0},{E3=120},{NF=4},{DK=20.000},{DB=13.500},{T=13.000},{FO=I},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
S
s
[mm]
A
a
[mm]
L1
l1
[mm]
E1
e1
[mm]
E2
e2
[mm]
E3
e3
[mm]
NF
Number of holes
ⁿ/ₐ
FO
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP27 30X12X100
RBP27
RBP27 30X12X100
30
12
100
15
60
0.0
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X160
RBP27
RBP27 30X12X160
30
12
160
15
60
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X240
RBP27
RBP27 30X12X240
30
12
240
15
95
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X250
RBP27
RBP27 30X12X250
30
12
250
15
105
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X300
RBP27
RBP27 30X12X300
30
12
300
15
85
0.0
80
3
L
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X350
RBP27
RBP27 30X12X350
30
12
350
15
100
0.0
100
3
L
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X400
RBP27
RBP27 30X12X400
30
12
400
15
115
0.0
120
3
L
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X450
RBP27
RBP27 30X12X450
30
12
450
15
100
0.0
100
3
M
Aluminum bronze and solid...
200 - 220 HB
RBP27 30X12X500
RBP27
RBP27 30X12X500
30
12
500
15
110
0.0
115
3
M
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X8X100
RBP27
RBP27 40X8X100
40
8
100
20
60
0.0
0
2
F
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X8X160
RBP27
RBP27 40X8X160
40
8
160
20
60
0.0
0
3
G
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X8X250
RBP27
RBP27 40X8X250
40
8
250
20
105
0.0
0
3
G
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X12X100
RBP27
RBP27 40X12X100
40
12
100
20
60
0.0
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X12X160
RBP27
RBP27 40X12X160
40
12
160
20
60
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X12X250
RBP27
RBP27 40X12X250
40
12
250
20
105
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X16X100
RBP27
RBP27 40X16X100
40
16
100
20
60
0.0
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X16X160
RBP27
RBP27 40X16X160
40
16
160
20
60
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 40X16X250
RBP27
RBP27 40X16X250
40
16
250
15
105
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X100
RBP27
RBP27 50X20X100
50
20
100
15
60
20.0
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X160
RBP27
RBP27 50X20X160
50
20
160
15
60
10.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X240
RBP27
RBP27 50X20X240
50
20
240
25
140
0.0
0
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X240-1
RBP27
RBP27 50X20X240-1
50
20
240
25
140
0.0
0
2
K
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X250
RBP27
RBP27 50X20X250
50
20
250
15
105
10.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X300
RBP27
RBP27 50X20X300
50
20
300
25
100
0.0
0
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP27 50X20X300-1
RBP27
RBP27 50X20X300-1
50
20
300
25
100
0.0
0
3
J
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성