카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
FQ12C - Gas springs
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
Powered by
CAD모델 선택
{prici/ggg/g10_1/fq12c.prj},{NB=FQ12C15050A},{LV1=Mounting orientation is limited},{MAT=STKM11A},{MAT2=S20C},{MAT3=Polyacetal (white)},{MAT4=Q235},{SUR=Baking paint (black matt)},{SUR2=Hard chrome plating},{SUR3=Baking paint (black matt)},{UG=N2},{AOT=-20℃~60℃},{CODE=FQ12C},{MYCODE=M_GSS},{VAR02=15050A},{FIX95=PDF},{FIX96=1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
type
ⁿ/ₐ
MAT
cylinder material
ⁿ/ₐ
MAT2
Piston rod material
ⁿ/ₐ
MAT3
Bushings material
ⁿ/ₐ
MAT4
Front end material
ⁿ/ₐ
SUR
cylinder surface treatment
ⁿ/ₐ
SUR2
Piston rod surface treatment
ⁿ/ₐ
SUR3
Front end surface treatment
ⁿ/ₐ
UG
Use gas
ⁿ/ₐ
AOT
Anbient operating temp.
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
L max
[mm]
FIX04
L min
[mm]
FIX06
itinerary
ⁿ/ₐ
FIX08
N 10mm max
ⁿ/ₐ
FIX10
S
ⁿ/ₐ
FIX12
N Smm max
ⁿ/ₐ
FIX14
A
[mm]
FIX16
B
[mm]
FIX18
E
[mm]
FIX20
D
[mm]
FIX22
R
[mm]
FIX24
Ha
[mm]
FIX26
Mounting brackets apply
ⁿ/ₐ
FIX28
weight
[g]
FQ12C15050A
FQ12C15050A
Mounting orientation is l...
STKM11A
S20C
Polyacetal (white)
Q235
Baking paint (black matt)
Hard chrome plating
Baking paint (black matt)
N2
-20℃~60℃
FQ12C
181
131.0
50.0
2.8
40.0
3.3
15
6.0
15
6.5
8
111.0
FQ22P-6A
71
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성