1332081 - NBC-HDMI-HAM/1,5-PVC/HAM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD모델 선택
{phoenix_contact/27/06/18/01/1332081.prj},{NB=1332081},{MANUID=1332081},{AAP775=19},{AAP373=1},{AAO663=4063151628970},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1332081},{DESCSHORT=HDMI cable},{DESCLONG=HDMI cable, degree of protection: IP20, cable length: 1.5 m, number of positions: 19, 18 Gbps, material: LCP, HDMI High Speed},{MANUTYPEDESC=NBC-HDMI-HAM/1,5-PVC/HAM},{PREVIEW=../../../_pool_/05/64/153424_1000_int_04.png},{INTNO=4063151628970},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{AAP798=not available},{BAB392=not available},{BAG410=No},{AAD244=not relevant},{AAK280=not relevant},{AAL680=No},{AAC084=No},{BAD999=No},{BAE038=None},{BAD994=No},{BAE001=No}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
AAK280
flame retardant
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAC084
Low-fuming acc. to EN 61034-2
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAE038
Design of shield over cabled element
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAE001
Low-smoke according to EN 50268-2
ⁿ/ₐ
BAD985
Side wire present
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAD983
Function, retention of
ⁿ/ₐ
BAD986
Cable armor present
ⁿ/ₐ
BAH000
Cables waterproof transversally
ⁿ/ₐ
BAD996
longit. watertight cable present
ⁿ/ₐ
BAE040
Material of the protective mantle
ⁿ/ₐ
AAP373
Number of cabled elements
ⁿ/ₐ
BAE035
Insulation conforms to EN 50200 or EN 50362
ⁿ/ₐ
AAL681
halogen free (according to IEC 60754-2)
ⁿ/ₐ
AAM032
low smoke (acc. IEC 61034-2)
ⁿ/ₐ
AAL737
insulation integrity (according to norm) present
ⁿ/ₐ
AAG325
suitable for underground
ⁿ/ₐ
AAK402
protective sheath
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1332081
1332081
HDMI cable
HDMI cable, degree of pro...
NBC-HDMI-HAM/1,5-PVC/HAM
4063151628970
Phoenix Contact GmbH & Co...
32
not available
not available
No
not relevant
19
not relevant
No
No
No
None
No
No
No
not relevant
Without
No
No
No
No
1
not relevant
No
No
No
No
No
4063151628970
HDMI cable
HDMI cable, degree of pro...
NBC-HDMI-HAM/1,5-PVC/HAM
4063151
1
1
1
1
85444290
CN
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성