카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
SG9 M - Series SG Slide Metric
PHD
Slides
SG Slides
Powered by
CAD모델 선택
{phd/slides/sg_slides/sg9.prj},{NB=SGB93X25XOpen-ExtendS1259.519},{DN=9},{CYLSIZE=25},{TRK=405},{A=170.0},{B=94.5},{C=145.0},{D=101.5},{E=40.50},{F=126},{G=24.5},{H=46},{I=122},{J=1},{K=25},{L=45},{M=35.0},{N=50.0},{O=12.5},{P=108.0},{R=8},{U=6},{V=40.0},{W=81.0},{Y=9},{Z=8},{AA=12.5},{BA=122.000},{CC=76.5},{DD=8.5},{FF=186.5},{GG=25.0},{CL=0.812},{SPB=5.5},{SPC=9.0},{PSA=14.5},{PSB=28.0},{PSC=32.0},{EPAX=6.42},{PSD=9.0},{EPAR=5.72},{GXA=70.000},{GXB=29.500},{GYA=0.000},{GYB=0.000},{DMA1=8.6868},{TYPE=B},{TPU=No},{TR=25},{MPT=0.000},{DOPT=},{CYLOPT=},{RODLOK=},{LOPT=},{MPO=},{POPT=},{UBOPT=},{WCO=},{SPO=},{PSO=},{SMP=},{LFO=},{CO=},{ENPO=},{SAO=},{SWITCH=},{POSITION=Open-Extend},{SHAFT=S},{X=12},{SAL=59.5},{SATR=19}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
CYLSIZE
Cyl Size
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
ⁿ/ₐ
R
[mm]
S
ⁿ/ₐ
T
ⁿ/ₐ
U
[mm]
V
[mm]
W
[mm]
X1
[mm]
X2
[mm]
Y
[mm]
Z
[mm]
AA
[mm]
BB
ⁿ/ₐ
CC
[mm]
DD
[mm]
EE
ⁿ/ₐ
FF
[mm]
GG
[mm]
ACC
A Cushion Control
[mm]
DC
DC Cushion Control
[mm]
DG
DG Cushion Control
[mm]
DH
DH Cushion Control
[mm]
ECL
Effective Cushion Length
[mm]
EEPC
EE Port Controls
ⁿ/ₐ
PCS
PCS Port Controls
[mm]
PH
PH Port Controls
[mm]
PLS
PLS Port Controls
[mm]
SR1
SR1 Port Controls
[mm]
SR2
SR2 Port Controls
[mm]
DP
DP Port Controls
[mm]
BR
B Rodlok
[mm]
ER
E Rodlok
[mm]
G3
G3 Rodlok
ⁿ/ₐ
HR
HR Rodlok
[mm]
L5
L5 Rodlok
[mm]
L6
L6 Rodlok
[mm]
FFR
FF Rodlok
[mm]
ASP
A Shock Pad
[mm]
BSP
B Shock Pad
[mm]
CSP
C Shock Pad
[mm]
APS
A Proximity Switch
[mm]
BPS
B Proximity Switch
[mm]
CPS
C Proximity Switch
[mm]
DPS
D Proximity Switch
[mm]
AGX
A Saddle Mounting in Position 4
[mm]
BGX
B Saddle Mounting in Position 4
[mm]
CGX
C Saddle Mounting in Position 4
ⁿ/ₐ
AGY
A Saddle Mounting in Position 1
[mm]
BGY
B Saddle Mounting in Position 1
[mm]
CGY
C Saddle Mounting in Position 1
ⁿ/ₐ
ASA
A Shock Absorbers
[mm]
BSA
B Shock Absorbers
[mm]
LDKW
Locking Device Kit Weight
[kg]
AKW
Adaptor Kit Weight
[kg]
CRW
Complete Rodlok Weight
[kg]
SAW
Shock Absorber Weight
[kg]
BW
Base Weight
[kg]
SGB91X25X
SG
9
20
1
145.5
92.0
126.5
90.0
30.75
93
17.5
32
90
1
19
31
34.5
38.5
9.5
79.5
M4
5
M6
M5 x 0.8 x 16
5
25.5
61.5
8
0.0
17
5
11.5
1/8 BSP
66.0
8.5
M14 x 1.5
144.5
19.3
16.3
0.0
0.0
0.0
20.0
-
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
-
0.0
0
0.0
0.0
145.5
5.5
17
20.5
34
23.0
24.5
74.0
17.5
M5 x 0.8 x 6
0.0
0.0
-
0.0
0
0.00
0.00
0.00
0.00
41.65
SGB92X25X
SG
9
20
2
145.5
85.5
126.5
90.0
38.00
110
22.0
41
107
1
19
40
34.5
38.5
9.5
96.0
M4
5
M6
M5 x 0.8 x 16
5
37.0
76.0
10
0.0
17
5
11.5
1/8 BSP
66.0
8.5
M14 x 1.5
174.5
22.5
16.5
4.8
14.8
2.5
11.2
M5
7
2.5
14.5
16.5
9.0
1.7
125.5
20.5
M5x8
39.5
40
27.5
214.5
145.5
5.5
17
20.5
34
27.5
7.5
74.0
17.5
M5 x 0.8 x 6
0.0
0.0
-
0.0
0
0.06
0.06
0.14
0.00
64.75
SGB93X25X
SG
9
25
3
170.0
94.5
145.0
101.5
40.50
126
24.5
46
122
1
25
45
35.0
50.0
12.5
108.0
M5
8
M6
M6 x 1.0 x 16
6
40.0
81.0
12
0.0
9
8
12.5
1/8 BSP
76.5
8.5
M20 x 1.5
186.5
25.0
22.3
5.7
14.2
2.5
11.9
M5
7
2.5
14.5
16.5
9.0
1.4
138.5
20.5
M5x8
37.0
44
35.5
230.5
170.0
5.5
9
14.5
28
32.0
9.0
70.0
29.5
M6 x 1.0 x 9
0.0
0.0
-
0.0
0
0.06
0.07
0.16
0.00
96.69
SGB94X25X
SG
9
32
4
189.0
123.0
164.0
120.5
48.50
147
27.0
52
143
1
25
51
39.0
47.5
12.5
126.0
M6
8
M8
M8 x 1.25 x 25
6
49.5
97.0
16
0.0
9
8
12.5
1/8 BSP
100.5
8.5
M25 x 1.5
234.0
29.0
25.0
7.0
24.5
2.5
15.2
G 1/8
5
2.5
22.0
19.0
16.5
3.3
171.0
25.0
G 1/8
45.5
48
41.0
282.0
189.5
3.0
9
14.5
28
37.5
9.0
50.5
34.0
M6 x 1.0 x 9
100.5
67.5
M6 x 1.0 x 12 mm
0.0
0
0.09
0.13
0.26
0.00
175.06
SGB95X25X
SG
9
40
5
214.5
132.5
189.5
146.0
53.25
166
31.0
59
161
1
25
58
36.0
58.0
12.5
147.0
M8
8
M10
M10 x 1.5 x 25
6
56.0
106.5
20
0.0
9
8
12.5
1/4 BSP
114.0
8.5
M25 x 1.5
254.0
31.2
23.0
10.0
27.5
2.5
20.5
G 1/4
6
2.5
23.5
25.0
19.0
5.1
187.5
27.5
G 1/8
46.0
55
42.5
309.0
214.5
3.0
9
14.5
28
43.0
8.0
76.0
36.5
M6 x 1.0 x 9
114.0
71.0
M8 x 1.25 x 12 mm
0.0
0
0.14
0.20
0.42
0.00
221.82
SGB96X25X
SG
9
40
6
240.0
132.5
215.0
171.5
58.50
179
33.0
63
173
1
25
62
40.5
65.0
12.5
160.0
M10
8
M10
M12 x 1.75 x 25
6
56.0
117.0
25
0.0
9
8
12.5
1/4 BSP
139.5
8.5
M25 x 1.5
254.0
34.8
23.0
9.5
27.5
2.5
22.1
G 1/4
6
2.5
23.5
25.0
19.0
3.1
187.5
27.5
G 1/8
44.0
55
42.5
309.0
240.0
3.0
9
14.5
28
51.0
8.0
101.5
36.5
M6 x 1.0 x 9
139.5
72.0
[M10 x 1.50 x 15 mm
0.0
0
0.24
0.38
0.80
0.00
302.20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성