Hand lever valves G1/8 - G1/2 - Hand lever valves G1/8 - G1/2
PARKER AUTOMATION DIVISION EUROPE
Control elements
Manually / mechanically operated valves
Powered by
CAD모델 선택
{parker_origa/steuer-regelelemente/handventile/handhebel.prj},{NB=HO-PA 10308 S9 511-1/8 Handhebel},{DESCRIPTION=5 / 2},{G=1/8},{GG=9.728},{GK=8.566},{GG1=15.000},{TYPE=1},{ATEX=0},{A=20.000},{B=40.000},{C=31.000},{C1=55.500},{C2=11.500},{D=95.000},{E=94.000},{J=29.000},{M=7.000},{N=19.000},{K=5.500},{A1=5.000},{P=22.000},{H=18.000},{H1=41.000},{H2=50.000},{NENN1=PA 10308},{NENN2=PA 10309},{NENN3=PA 10368},{NENN4=},{NENN5=},{NENN6=},{NENN7=},{NENN8=},{NENN9=},{MODUL=2.000},{BORTYPE=1.000},{BD=3.200},{BD1=5.600},{T1=4.000},{S=32.000},{S1=8.000},{P1=16.600},{BESTELL1=S9 511},{BESTELL2=S9 511RF},{BESTELL3=S9 511S},{BESTELL4=},{BESTELL5=},{BESTELL6=},{BESTELL7=},{BESTELL8=},{BESTELL9=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
DESCRIPTION
Model to execute
ⁿ/ₐ
G
Port size
ⁿ/ₐ
A
[mm]
B
Width
[mm]
C
[mm]
C1
Distance Mounting holes
[mm]
C2
[mm]
D
Total height
[mm]
E
[mm]
J
[mm]
M
[mm]
N
[°]
K
Diameter mounting holes
[mm]
A1
[mm]
P
Thickness
[mm]
H
Distance connections
[mm]
H1
[mm]
H2
[mm]
BD
Through hole
[mm]
BD1
Fall diameter
[mm]
T1
[mm]
S
[mm]
S1
[mm]
P1
[mm]
PO-PA 10293 S9 311-1/8 ...
3 / 2
1/8
20.000
40.000
31.500
37.000
11.500
77.000
94.000
29.000
7.000
19.000
5.500
5.000
22.000
18.000
41.000
50.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA 12708 S9 311-1/4 ...
3 / 2
1/4
25.000
52.000
42.500
47.000
17.000
98.000
120.000
44.000
12.000
18.000
6.500
6.000
32.000
22.000
55.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA 16404 S9 311-1/2 ...
3 / 2
1/2
34.000
70.000
57.000
68.000
25.000
135.000
151.000
57.000
17.000
10.000
7.000
6.500
40.000
32.000
75.000
91.000
5.300
9.500
6.000
50.000
16.000
32.000
PO-PA 10308 S9 511-1/8 ...
5 / 2
1/8
20.000
40.000
31.000
55.500
11.500
95.000
94.000
29.000
7.000
19.000
5.500
5.000
22.000
18.000
41.000
50.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA 12671 S9 511-1/4 ...
5 / 2
1/4
25.000
52.000
43.500
67.000
17.000
120.000
120.000
44.000
12.000
18.000
6.500
6.000
32.000
22.000
55.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA 16367 S9 511-1/2 ...
5 / 2
1/2
34.000
70.000
57.000
100.000
25.000
167.000
150.000
57.000
17.000
20.000
7.000
6.500
40.000
32.000
75.000
91.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-PA 10321 S9 511G-1/8...
5 / 3
1/8
20.000
40.000
31.000
55.500
11.500
95.000
94.000
29.000
7.000
19.000
5.500
5.000
22.000
18.000
41.000
50.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA 12687 S9 511G-1/4...
5 / 3
1/4
25.000
52.000
43.500
67.000
17.000
120.000
121.000
44.000
12.000
18.000
6.500
6.000
32.000
22.000
55.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA 16369 S9 511G-1/2...
5 / 3
1/2
34.000
70.000
57.000
100.000
25.000
167.000
151.500
57.000
17.000
20.000
7.000
6.500
40.000
32.000
75.000
91.000
0.000
0.000
0.000
0.000
0.000
0.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Continious signal 1/8-1/2 S9 - Continious signal 1/8 - 1/2
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
K9 - 3/2 way valve G1/8
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
P1F-S 32-125mm - according to ISO 15552
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
A04.01 Form 4 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
C08.02 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
D13.02 Form 2 - Upholstery clip
IMS UNIVERSAL Fastening elements
21.03.2022
A04.02 Form 3 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
D15.02 - Bolt
IMS UNIVERSAL Fastening elements
21.03.2022
A04.04 Form 1 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
E01.02 Form 3 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
A07.05 Form 1 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
A07.05 Form 4 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 2 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 3 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성