카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CDM Adapter - Male stud elbow
Parker
PARKER Adapters
NPTF Adapters Male/Female
Powered by
CAD모델 선택
{parker/n_adapter/02n_nptf_aufs_eins/cdm.prj},{NB=Adapter Winkel-Einschraubstutzen 11/2CDS},{IDNR=},{ZFACTOR=2.500},{ZOOM=2.000},{ERMETO=11/2CDS},{INFO=PDF Link},{WERKSTOFF=Stahl},{PTF=1 1/2-11 1/2},{PTM=1 1/2-11 1/2},{D=38.000},{N=67.000},{N1=53.000},{XX=52.000},{Y=64.000},{DB=64.000},{L3=25.800},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=11/2CDS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
PTM
Thread NPT/NPTF
ⁿ/ₐ
D
Bore
[mm]
N
Overall length
[mm]
N1
Overall length 1
[mm]
XX
Distance
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Adapters Male female thre...
1/8CDMS
Steel
1/8-27
1/8-27
5.000
20.000
17.000
14.000
14.000
0.02980
Adapters Male female thre...
1/4CDMS
Steel
1/4-18
1/4-18
7.000
28.000
22.000
19.000
19.000
0.07550
Adapters Male female thre...
1/4X1/8CDS
Steel
1/4-18
1/8-27
7.000
28.000
17.000
19.000
14.000
9999.99999
Adapters Male female thre...
3/8CDMS
Steel
3/8-18
3/8-18
10.000
31.000
26.000
22.000
22.000
0.10660
Adapters Male female thre...
3/8X1/4CDS
Steel
3/8-18
1/4-18
10.000
31.000
22.000
22.000
19.000
9999.99999
Adapters Male female thre...
3/8X1/2CDS
Steel
3/8-18
1/2-14
10.000
33.000
31.000
24.000
27.000
9999.99999
Adapters Male female thre...
1/2CDMS
Steel
1/2-14
1/2-14
14.000
37.000
31.000
26.000
27.000
0.17840
Adapters Male female thre...
1/2X3/8CDS
Steel
1/2-14
3/8-18
14.000
38.000
32.000
26.000
22.000
9999.99999
Adapters Male female thre...
1/2X3/4CDS
Steel
1/2-14
3/4-14
14.000
40.000
35.000
29.000
33.000
9999.99999
Adapters Male female thre...
3/4CDMS
Steel
3/4-14
3/4-14
18.000
40.000
35.000
28.000
33.000
0.28468
Adapters Male female thre...
3/4X1/2CDS
Steel
3/4-14
1/2-14
18.000
40.000
31.000
28.000
27.000
9999.99999
Adapters Male female thre...
1CDMS
Steel
1-11 1/2
1-11 1/2
24.000
50.000
41.000
36.000
41.000
0.48530
Adapters Male female thre...
11/4CDS
Steel
1 1/4-11 1/2
1 1/4-11 1/2
32.000
61.000
43.000
46.000
48.000
9999.99999
Adapters Male female thre...
11/2CDS
Steel
1 1/2-11 1/2
1 1/2-11 1/2
38.000
67.000
53.000
52.000
64.000
9999.99999
Adapters Male female thre...
1/8CDSS
Stainless Steel
1/8-27
1/8-27
5.000
20.000
17.000
14.000
14.000
9999.99999
Adapters Male female thre...
1/4CDSS
Stainless Steel
1/4-18
1/4-18
7.000
28.000
22.000
19.000
19.000
9999.99999
Adapters Male female thre...
1/4X1/8CDSS
Stainless Steel
1/4-18
1/8-27
7.000
28.000
17.000
19.000
14.000
9999.99999
Adapters Male female thre...
3/8CDSS
Stainless Steel
3/8-18
3/8-18
10.000
31.000
26.000
22.000
22.000
9999.99999
Adapters Male female thre...
3/8X1/4CDSS
Stainless Steel
3/8-18
1/4-18
10.000
31.000
22.000
22.000
19.000
9999.99999
Adapters Male female thre...
3/8X1/2CDSS
Stainless Steel
3/8-18
1/2-14
10.000
33.000
31.000
24.000
27.000
9999.99999
Adapters Male female thre...
1/2CDSS
Stainless Steel
1/2-14
1/2-14
14.000
37.000
31.000
26.000
27.000
9999.99999
Adapters Male female thre...
1/2X3/8CDSS
Stainless Steel
1/2-14
3/8-18
14.000
38.000
32.000
26.000
22.000
9999.99999
Adapters Male female thre...
1/2X3/4CDSS
Stainless Steel
1/2-14
3/4-14
14.000
40.000
35.000
29.000
33.000
9999.99999
Adapters Male female thre...
3/4CDSS
Stainless Steel
3/4-14
3/4-14
18.000
40.000
35.000
28.000
33.000
9999.99999
Adapters Male female thre...
3/4X1/2CDSS
Stainless Steel
3/4-14
1/2-14
18.000
40.000
31.000
28.000
27.000
9999.99999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성