카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PSFC EO - Square flange clamp
Parker
ERMETO High Pressure Hydraulic Flanges
ISO 6164 Square flanges
Powered by
CAD모델 선택
{parker/m_flansche/07m_iso_quad_fl/psfc.prj},{NB=EO Quadratflanschalfte ungeteilt PSFC/L/80S},{ERMETO=PSFC/L/80S},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFBR=L},{NFSAE=4},{NFISO=80},{LK=160},{D1=114.5},{D2=132.0},{L1=60},{L2=21.0},{LA=160},{LX=113.5},{DB=25.0},{WEIGHT=5.49500},{PN=250},{ERMETO2=PSFC/L/80S}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
NFBR
Nom. flange size series L=light series; S=heavy series
ⁿ/ₐ
NFSAE
Nom. flange size SAE
[Zoll]
NFISO
Nom. flange size ISO (DN)
[mm]
LK
Socket screw bolt circle
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
LA
Width
[mm]
LX
Width
[mm]
DB
Diameter
[mm]
WEIGHT
Weight
[kg]
PN
PN S
[bar]
ERMETO2
ⁿ/ₐ
EO Square flange clamp PS...
PSFC/L/10S
Steel, plain oiled
L
3/8
10
35
18.5
25.0
18
6.2
40
24.7
6.6
0.16000
250
PSFC/L/10S
EO Square flange clamp PS...
PSFC/L/13S
Steel, plain oiled
L
1/2
13
42
24.3
31.0
20
6.2
45
29.7
9.0
0.20150
250
PSFC/L/13S
EO Square flange clamp PS...
PSFC/L/19S
Steel, plain oiled
L
3/4
19
50
32.2
38.9
22
6.2
50
35.4
9.0
0.23500
250
PSFC/L/19S
EO Square flange clamp PS...
PSFC/L/25S
Steel, plain oiled
L
1
25
62
38.5
45.3
25
7.5
65
43.8
11.0
0.52200
250
PSFC/L/25S
EO Square flange clamp PS...
PSFC/L/32S
Steel, plain oiled
L
1 1/4
32
73
43.7
51.6
30
7.5
75
51.6
13.5
0.82370
250
PSFC/L/32S
EO Square flange clamp PS...
PSFC/L/38S
Steel, plain oiled
L
1 1/2
38
85
50.8
61.1
36
7.5
90
60.1
17.5
1.40440
250
PSFC/L/38S
EO Square flange clamp PS...
PSFC/L/51S
Steel, plain oiled
L
2
51
98
62.8
72.3
40
9.0
100
69.3
17.5
1.76520
250
PSFC/L/51S
EO Square flange clamp PS...
PSFC/L/56S
Steel, plain oiled
L
2 1/2
56
118
76.6
88.0
45
9.0
120
83.4
22.0
2.75400
250
PSFC/L/56S
EO Square flange clamp PS...
PSFC/L/63S
Steel, plain oiled
L
3
63
145
90.8
102.3
52
9.0
140
102.5
22.0
4.47500
250
PSFC/L/63S
EO Square flange clamp PS...
PSFC/L/80S
Steel, plain oiled
L
4
80
160
114.5
132.0
60
21.0
160
113.5
25.0
5.49500
250
PSFC/L/80S
EO Square flange clamp PS...
PSFC/S/10S
Steel, plain oiled
S
3/8
10
35
18.5
26.4
18
7.2
40
24.7
6.6
0.16500
400
PSFC/S/10S
EO Square flange clamp PS...
PSFC/S/13S
Steel, plain oiled
S
1/2
13
42
24.7
32.6
20
7.2
45
29.7
9.0
0.19660
400
PSFC/S/13S
EO Square flange clamp PS...
PSFC/S/19S
Steel, plain oiled
S
3/4
19
50
32.5
40.1
22
8.2
50
35.4
9.0
0.17000
400
PSFC/S/19S
EO Square flange clamp PS...
PSFC/S/25S
Steel, plain oiled
S
1
25
62
38.9
48.4
25
9.0
65
43.8
11.0
0.50460
400
PSFC/S/25S
EO Square flange clamp PS...
PSFC/S/32S
Steel, plain oiled
S
1 1/4
32
73
44.6
54.8
30
9.8
75
51.6
13.5
0.78010
400
PSFC/S/32S
EO Square flange clamp PS...
PSFC/S/38S
Steel, plain oiled
S
1 1/2
38
85
51.6
64.3
36
12.0
90
60.1
17.5
1.33600
400
PSFC/S/38S
EO Square flange clamp PS...
PSFC/S/51S
Steel, plain oiled
S
2
51
98
67.6
80.2
40
12.0
100
69.3
17.5
1.59140
400
PSFC/S/51S
EO Square flange clamp PS...
PSFC/S/56S
Steel, plain oiled
S
2 1/2
56
118
80.5
95.0
50
16.1
120
83.4
22.0
2.93000
400
PSFC/S/56S
EO Square flange clamp PS...
PSFC/S/63S
Steel, plain oiled
S
3
63
145
90.5
111.0
52
16.1
150
102.5
26.0
5.44500
400
PSFC/S/63S
EO Square flange clamp PS...
PSFC/S/70S
Steel, plain oiled
S
3 1/2
70
160
102.5
120.0
60
17.5
160
113.1
26.0
6.57000
400
PSFC/S/70S
EO Square flange clamp PS...
PSFC/S/80S
Steel, plain oiled
S
4
80
175
114.5
136.0
70
21.0
180
123.7
33.0
9.70000
350
PSFC/S/80S
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성