카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TX Triple-Lok - Sleeve
Parker
PARKER Triple-Lok ® Plus
Nuts & Sleeves
Powered by
CAD모델 선택
{parker/k/14/tx.prj},{NB=EO Huelsen TXB18},{ERMETO=TXB18},{BESTNR=TX18},{INFO=PDF Link},{WERKSTOFF=Messing},{AD=18},{ZOOM=0.5},{ZFACTOR=0.7},{L=17},{X=25},{WEIGHT=0.01890},{MTR=Stahl},{L1=6.600},{X1=22.000},{B1=18.190},{B2=20.910},{E1=TX},{E2=18},{WERKSTOFFVIS=Messing},{ERMETO2=TXB18}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
L
Lenght
[mm]
X
Diameter
[mm]
WEIGHT
Weight
[kg]
MTR
Material
ⁿ/ₐ
L1
[mm]
X1
[mm]
EO Sleeve TXSS6
TXSS6
Stainless Steel
6
10
10
0.00210
Steel
3.600
8.000
EO Sleeve TXSS8
TXSS8
Stainless Steel
8
11
11
0.00350
Steel
4.100
9.520
EO Sleeve TXSS10
TXSS10
Stainless Steel
10
13
13
0.00257
Steel
4.300
11.200
EO Sleeve TXSS12
TXSS12
Stainless Steel
12
14
17
0.00790
Steel
5.600
14.960
EO Sleeve TXSS14
TXSS14
Stainless Steel
14
17
20
0.01538
Steel
6.100
17.910
EO Sleeve TXSS15
TXSS15
Stainless Steel
15
17
20
0.01200
Steel
6.100
17.910
EO Sleeve TXSS16
TXSS16
Stainless Steel
16
17
20
0.00900
Steel
6.100
17.910
EO Sleeve TXSS18
TXSS18
Stainless Steel
18
17
25
0.01687
Steel
6.600
22.000
EO Sleeve TXSS20
TXSS20
Stainless Steel
20
17
25
0.01210
Steel
6.600
22.350
EO Sleeve TXSS22
TXSS22
Stainless Steel
22
19
28
0.01802
Steel
6.750
24.500
EO Sleeve TXSS25
TXSS25
Stainless Steel
25
20
31
0.02240
Steel
7.100
28.700
EO Sleeve TXSS28
TXSS28
Stainless Steel
28
23
39
0.06400
Steel
7.900
35.860
EO Sleeve TXSS30
TXSS30
Stainless Steel
30
23
39
0.05200
Steel
7.900
35.860
EO Sleeve TXSS32
TXSS32
Stainless Steel
32
23
39
0.03946
Steel
7.900
35.860
EO Sleeve TXSS35
TXSS35
Stainless Steel
35
28
45
0.08948
Steel
8.600
41.400
EO Sleeve TXSS38
TXSS38
Stainless Steel
38
28
45
0.06000
Steel
8.600
41.400
EO Sleeve TXSS42
TXSS42
Stainless Steel
42
29
55
0.12450
Steel
9.400
50.900
EO Sleeve TXB6
TXB6
Brass
6
10
10
0.00200
Steel
3.600
8.000
EO Sleeve TXB8
TXB8
Brass
8
11
11
0.00256
Steel
4.100
9.520
EO Sleeve TXB10
TXB10
Brass
10
13
13
0.02940
Steel
4.300
11.200
EO Sleeve TXB12
TXB12
Brass
12
14
17
0.00900
Steel
5.600
14.960
EO Sleeve TXB14
TXB14
Brass
14
17
20
0.01392
Steel
6.100
17.910
EO Sleeve TXB15
TXB15
Brass
15
17
20
0.01170
Steel
6.100
17.910
EO Sleeve TXB16
TXB16
Brass
16
17
20
0.00910
Steel
6.100
17.910
EO Sleeve TXB18
TXB18
Brass
18
17
25
0.01890
Steel
6.600
22.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성