카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BTX Triple-Lok - Nut
Parker
PARKER Triple-Lok ® Plus
Nuts & Sleeves
Powered by
CAD모델 선택
{parker/k/14/btx.prj},{NB=EO Ueberwurfmutter 8BTX-SS},{ERMETO=8BTX-SS},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=1.900},{OD=1/2},{GEWT6=3/4-16},{NDMT6=19.0500},{KDMT6=17.3304},{TTYP6=UNF},{C=0.87500000},{ZOOM=0.700},{ZFACTOR=1.000},{D=15},{L=22},{WEIGHT=9999.99999},{ERMETO2=8BTX-SS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
C
Width across flats
[인치]
D
Diameter
[mm]
L
Lenght
[mm]
Triple-Lok Nut 2BTX-S
2BTX-S
Steel
1/8
5/16-24
3/8
5
14
Triple-Lok Nut 3BTX-S
3BTX-S
Steel
3/16
3/8-24
7/16
6
16
Triple-Lok Nut 4BTX-S
4BTX-S
Steel
6
1/4
7/16-20
9/16
8
16
Triple-Lok Nut 5BTX-S
5BTX-S
Steel
8
5/16
1/2-20
5/8
10
17
Triple-Lok Nut 6BTX-S
6BTX-S
Steel
10
3/8
9/16-18
11/16
11
18
Triple-Lok Nut 8BTX-S
8BTX-S
Steel
12
1/2
3/4-16
7/8
15
22
Triple-Lok Nut 10BTX-S
10BTX-S
Steel
14, 15, 16
5/8
7/8-14
1
18
25
Triple-Lok Nut 12BTX-S
12BTX-S
Steel
0.600
3/4
1 1/16-12
1 1/4
21
26
Triple-Lok Nut 14BTX-S
14BTX-S
Steel
0.600
7/8
1 3/16-12
1 3/8
24
28
Triple-Lok Nut 16BTX-S
16BTX-S
Steel
0.800
1
1 5/16-12
1 1/2
28
29
Triple-Lok Nut 20BTX-S
20BTX-S
Steel
0.800
1 1/4
1 5/8-12
2
34
31
Triple-Lok Nut 24BTX-S
24BTX-S
Steel
0.800
1 1/2
1 7/8-12
2 1/4
41
36
Triple-Lok Nut 32BTX-S
32BTX-S
Steel
1.000
2
2 1/2-12
2 7/8
55
45
Triple-Lok Nut 2BTX-SS
2BTX-SS
Stainless Steel
1.300
1/8
5/16-24
3/8
5
14
Triple-Lok Nut 3BTX-SS
3BTX-SS
Stainless Steel
1.300
3/16
3/8-24
7/16
6
16
Triple-Lok Nut 4BTX-SS
4BTX-SS
Stainless Steel
1.600
1/4
7/16-20
9/16
8
16
Triple-Lok Nut 5BTX-SS
5BTX-SS
Stainless Steel
1.600
5/16
1/2-20
5/8
10
17
Triple-Lok Nut 6BTX-SS
6BTX-SS
Stainless Steel
1.900
3/8
9/16-18
11/16
11
18
Triple-Lok Nut 8BTX-SS
8BTX-SS
Stainless Steel
1.900
1/2
3/4-16
7/8
15
22
Triple-Lok Nut 10BTX-SS
10BTX-SS
Stainless Steel
14, 15, 16
5/8
7/8-14
1
18
25
Triple-Lok Nut 12BTX-SS
12BTX-SS
Stainless Steel
18, 20
3/4
1 1/16-12
1 1/4
21
26
Triple-Lok Nut 14BTX-SS
14BTX-SS
Stainless Steel
22
7/8
1 3/16-12
1 3/8
24
28
Triple-Lok Nut 16BTX-SS
16BTX-SS
Stainless Steel
25
1
1 5/16-12
1 1/2
28
29
Triple-Lok Nut 20BTX-SS
20BTX-SS
Stainless Steel
28, 30, 32
1 1/4
1 5/8-12
2
34
31
Triple-Lok Nut 24BTX-SS
24BTX-SS
Stainless Steel
35, 38
1 1/2
1 7/8-12
2 1/4
41
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성