카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F4OMX Triple-Lok - Male Stud connector
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPP
Powered by
CAD모델 선택
{parker/k/05/f4omx.prj},{NB=EO Gerader Einschraubstutzen 28-24F4OMXSS},{ERMETO=28-24F4OMXSS},{BESTNR=28-24F4OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=42},{OD=},{GEWT4=1 1/2-11},{NDMT4=47.803},{KDAT4=44.845},{DD1=54.8},{BB2=2.550},{ID=44.040},{RS=3.530},{GEWT=2 1/4},{NDMT=57.1500},{KDAT=54.6303},{TTYPT=12UN},{C4=60},{D=39},{D2=33},{L5=68},{LL=52},{WEIGHT=0.71500},{MTR=Stahl},{PN=140},{ZOOM=1.20},{ZFACTOR=1.60},{DD2=41.810},{DD3=54.000},{DD4=44.300},{BB1=18.550},{BB3=30.700},{BB4=11.650},{CC=39.500},{WERKSTOFFVIS=Edelstahl},{ERMETO2=28-24F4OMXSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
Thread BSPP T4
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
L5
Length
[mm]
LL
Length
[mm]
WEIGHT
Weight
[kg]
EO Male stud connector 4F...
4F4OMXSS
Stainlees Steel
6
1/4
1/8-28
7/16-20
17
4
4
28
22
0.02000
EO Male stud connector 4-...
4-4F4OMXSS
Stainlees Steel
6
1/4
1/4-19
7/16-20
19
4
4
32
23
0.03685
EO Male stud connector 4-...
4-6F4OMXSS
Stainlees Steel
6
1/4
3/8-19
7/16-20
22
4
4
33
24
0.06006
EO Male stud connector 4-...
4-8F4OMXSS
Stainlees Steel
6
1/4
1/2-14
7/16-20
30
4
4
39
26
0.11230
EO Male stud connector 5F...
5F4OMXSS
Stainlees Steel
8
5/16
1/8-28
1/2-20
17
6
4
28
22
0.02230
EO Male stud connector 5-...
5-4F4OMXSS
Stainlees Steel
8
5/16
1/4-19
1/2-20
19
6
6
32
23
0.03550
EO Male stud connector 5-...
5-6F4OMXSS
Stainlees Steel
8
5/16
3/8-19
1/2-20
22
6
6
33
24
0.05000
EO Male stud connector 6F...
6F4OMXSS
Stainlees Steel
10
3/8
1/4-19
9/16-18
19
8
6
33
23
0.03600
EO Male stud connector 6-...
6-2F4OMXSS
Stainlees Steel
10
3/8
1/8-28
9/16-18
17
8
4
29
23
0.02500
EO Male stud connector 6-...
6-6F4OMXSS
Stainlees Steel
10
3/8
3/8-19
9/16-18
22
8
8
33
24
0.04900
EO Male stud connector 6-...
6-8F4OMXSS
Stainlees Steel
10
3/8
1/2-14
9/16-18
30
8
8
38
25
0.09840
EO Male stud connector 6-...
6-12F4OMXSS
Stainlees Steel
10
3/8
3/4-14
9/16-18
36
8
8
40
25
0.15590
EO Male stud connector 8F...
8F4OMXSS
Stainlees Steel
12
1/2
3/8-19
3/4-16
22
10
10
36
27
0.05430
EO Male stud connector 8-...
8-4F4OMXSS
Stainlees Steel
12
1/2
1/4-19
3/4-16
19
10
6
35
26
0.06570
EO Male stud connector 8-...
8-8F4OMXSS
Stainlees Steel
12
1/2
1/2-14
3/4-16
30
10
10
41
29
0.11066
EO Male stud connector 8-...
8-12F4OMXSS
Stainlees Steel
12
1/2
3/4-14
3/4-16
36
10
10
42
30
0.17760
EO Male stud connector 8-...
8-16F4OMXSS
Stainlees Steel
12
1/2
1-11
3/4-16
46
10
10
47
29
0.32000
EO Male stud connector 10...
10F4OMXSS
Stainlees Steel
14, 15, 16
5/8
1/2-14
7/8-14
30
12
12
43
31
0.09900
EO Male stud connector 10...
10-4F4OMXSS
Stainlees Steel
14, 15, 16
5/8
1/4-19
7/8-14
24
12
6
39
28
110.00000
EO Male stud connector 10...
10-6F4OMXSS
Stainlees Steel
14, 15, 16
5/8
3/8-19
7/8-14
24
12
9
39
30
0.07360
EO Male stud connector 10...
10-12F4OMXSS
Stainlees Steel
14, 15, 16
5/8
3/4-14
7/8-14
36
12
12
45
32
0.18620
EO Male stud connector 12...
12F4OMXSS
Stainlees Steel
18, 20
3/4
3/4-14
1 1/16-12
36
16
16
48
35
0.17800
EO Male stud connector 12...
12-6F4OMXSS
Stainlees Steel
18, 20
3/8-19
1 1/16-12
27
16
9
44
34
0.10200
EO Male stud connector 12...
12-8F4OMXSS
Stainlees Steel
18, 20
3/4
1/2-14
1 1/16-12
30
16
12
47
34
0.12935
EO Male stud connector 12...
12-16F4OMXSS
Stainlees Steel
18, 20
3/4
1-11
1 1/16-12
46
16
16
53
37
0.32000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성