카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
GZR EO - Swivel reducer
Parker
ERMETO DIN-fittings
Swivel to Swivel
Powered by
CAD모델 선택
{parker/i_eo_din/03i_dichtkegel_dichtkegel/gzr.prj},{NB=EO Gerade Reduzierung mit Dichtkegel GZR38S/35L71},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.600},{ERMETO=GZR38S/35L71},{BESTNR=GZR38S/35L},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAUREIHE=S/L},{D1=38.000},{D2=35.000},{T1=M 52X2},{NDM1=52.000},{P1=2.0},{T2=M 45X2},{NDM2=45.000},{P2=2.0},{D3=28.000},{L1=52.000},{L2=61.500},{S1=60.000},{S2=50.000},{DKG=37.550},{DZG=46.950},{LKG=8.750},{DKK=34.550},{DZK=39.950},{LOG=4.675},{LOK=4.675},{LDG=16.400},{LDK=15.400},{SSG=2.500},{SSK=2.400},{LMDFG=30.000},{LDMDFG=21.900},{LMDFK=24.000},{LDMDFK=16.900},{PT=0.300},{XOMD=MIN},{WEIGHT=0.73500},{WERKSTOFFVIS=Edelstahl},{ERMETO2=GZR38S/35L71}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D2
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
T2
Thread
ⁿ/ₐ
D3
Through hole
[mm]
L1
Overall length w/o nut
[mm]
L2
Distance between tube seats
[mm]
S1
HEX Nut
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Swivel reducer GZR06L/...
GZR06L/06S71
Stainless Steel
L/S
6.000
6.000
M 14X1,5
M 12X1,5
2.500
32.500
33.000
17.000
14.000
0.03560
EO Swivel reducer GZR08/0...
GZR08/06L71
Stainless Steel
L
8.000
6.000
M 14X1,5
M 12X1,5
2.500
33.000
33.000
17.000
14.000
0.03662
EO Swivel reducer GZR08L/...
GZR08L/08S71
Stainless Steel
L/S
8.000
8.000
M 16X1,5
M 14X1,5
4.000
33.500
34.000
19.000
17.000
0.08000
EO Swivel reducer GZR10/0...
GZR10/06L71
Stainless Steel
L
10.000
6.000
M 16X1,5
M 12X1,5
2.500
34.000
34.000
19.000
14.000
0.06700
EO Swivel reducer GZR10/0...
GZR10/08L71
Stainless Steel
L
10.000
8.000
M 16X1,5
M 14X1,5
4.000
34.000
34.000
19.000
17.000
0.07400
EO Swivel reducer GZR10L/...
GZR10L/10S71
Stainless Steel
L/S
10.000
10.000
M 18X1,5
M 16X1,5
6.000
33.500
34.500
22.000
19.000
0.07750
EO Swivel reducer GZR12/0...
GZR12/06L71
Stainless Steel
L
12.000
6.000
M 18X1,5
M 12X1,5
2.500
34.000
34.000
22.000
14.000
0.08000
EO Swivel reducer GZR12/0...
GZR12/08L71
Stainless Steel
L
12.000
8.000
M 18X1,5
M 14X1,5
4.000
34.000
34.000
22.000
17.000
0.06800
EO Swivel reducer GZR12/1...
GZR12/10L71
Stainless Steel
L
12.000
10.000
M 18X1,5
M 16X1,5
6.000
34.000
34.000
22.000
19.000
0.09000
EO Swivel reducer GZR12L/...
GZR12L/12S71
Stainless Steel
L/S
12.000
12.000
M 20X1,5
M 18X1,5
8.000
36.500
37.500
24.000
22.000
0.09000
EO Swivel reducer GZR15/0...
GZR15/08L71
Stainless Steel
L
15.000
8.000
M 22X1,5
M 14X1,5
4.000
39.000
39.000
27.000
17.000
0.10190
EO Swivel reducer GZR15/1...
GZR15/10L71
Stainless Steel
L
15.000
10.000
M 22X1,5
M 16X1,5
6.000
39.000
39.000
27.000
19.000
0.10858
EO Swivel reducer GZR15/1...
GZR15/12L71
Stainless Steel
L
15.000
12.000
M 22X1,5
M 18X1,5
8.000
39.000
39.000
27.000
22.000
0.11660
EO Swivel reducer GZR18/1...
GZR18/10L71
Stainless Steel
L
18.000
10.000
M 26X1,5
M 16X1,5
6.000
37.000
37.500
32.000
19.000
0.13600
EO Swivel reducer GZR18/1...
GZR18/12L71
Stainless Steel
L
18.000
12.000
M 26X1,5
M 18X1,5
8.000
37.000
37.500
32.000
22.000
0.16000
EO Swivel reducer GZR18/1...
GZR18/15L71
Stainless Steel
L
18.000
15.000
M 26X1,5
M 22X1,5
10.000
39.000
39.500
32.000
27.000
0.18600
EO Swivel reducer GZR18L/...
GZR18L/16S71
Stainless Steel
L/S
18.000
16.000
M 26X1,5
M 24X1,5
11.000
39.000
41.500
32.000
30.000
0.19050
EO Swivel reducer GZR22/1...
GZR22/12L71
Stainless Steel
L
22.000
12.000
M 30X2
M 18X1,5
8.000
42.000
43.500
36.000
22.000
0.22000
EO Swivel reducer GZR22/1...
GZR22/15L71
Stainless Steel
L
22.000
15.000
M 30X2
M 22X1,5
10.000
42.000
43.500
36.000
27.000
0.24200
EO Swivel reducer GZR22/1...
GZR22/18L71
Stainless Steel
L
22.000
18.000
M 30X2
M 26X1,5
13.000
42.000
44.000
36.000
32.000
0.24400
EO Swivel reducer GZR22L/...
GZR22L/20S71
Stainless Steel
L/S
22.000
20.000
M 30X2
M 30X2
14.000
44.000
47.000
36.000
36.000
0.29800
EO Swivel reducer GZR28/1...
GZR28/15L71
Stainless Steel
L
28.000
15.000
M 36X2
M 22X1,5
10.000
47.000
47.500
41.000
27.000
0.29930
EO Swivel reducer GZR28/1...
GZR28/18L71
Stainless Steel
L
28.000
18.000
M 36X2
M 26X1,5
13.000
46.000
48.000
41.000
32.000
0.31450
EO Swivel reducer GZR28/2...
GZR28/22L71
Stainless Steel
L
28.000
22.000
M 36X2
M 30X2
17.000
46.000
46.000
41.000
36.000
0.34500
EO Swivel reducer GZR28L/...
GZR28L/25S71
Stainless Steel
L/S
28.000
25.000
M 36X2
M 36X2
18.000
46.000
50.500
41.000
46.000
0.45920
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성