Motor
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Torque Motor
TM series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/torque_motor/tm_series/motor_asmtab.prj},{NB=TM520C-3SE(3No0)},{CNSORDERNO1=TM520C},{CNSORDERNO2=SE},{MT=Toruqe Motor},{SIZE=90mm},{OUTPUT=20W},{V=Single-Phase 220/230V},{ST=Pinion Shaft},{GR=3},{CT=Single-Phase 220/230V},{MOTOR=5TK20GN},{PPATH=motor_asmtpl.prj},{MIDGEAR=No},{ANGLE=0},{ANGLE1=0,90,180,270}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MT
Motor type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
OUTPUT
Output
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
ST
Shaft type
ⁿ/ₐ
CT
Condenser type
ⁿ/ₐ
TM203A-3SJ
TM203A-3SJ
Toruqe Motor
60mm
3W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 100V, 200V
TM203A-3SU
TM203A-3SU
Toruqe Motor
60mm
3W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 110/115V
TM203C-3SJ
TM203C-3SJ
Toruqe Motor
60mm
3W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 100V, 200V
TM203C-3SE
TM203C-3SE
Toruqe Motor
60mm
3W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 220/230V
TM306A-3SJ
TM306A-3SJ
Toruqe Motor
70mm
6W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 100V, 200V
TM306A-3SU
TM306A-3SU
Toruqe Motor
70mm
6W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 110/115V
TM306C-3SJ
TM306C-3SJ
Toruqe Motor
70mm
6W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 100V, 200V
TM306C-3SE
TM306C-3SE
Toruqe Motor
70mm
6W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 220/230V
TM410A-3SJ
TM410A-3SJ
Toruqe Motor
80mm
10W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 100V, 200V
TM410A-3SU
TM410A-3SU
Toruqe Motor
80mm
10W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 110/115V
TM410C-3SJ
TM410C-3SJ
Toruqe Motor
80mm
10W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 100V, 200V
TM410C-3SE
TM410C-3SE
Toruqe Motor
80mm
10W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 220/230V
TM520A-3SJ
TM520A-3SJ
Toruqe Motor
90mm
20W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 100V, 200V
TM520A-3SU
TM520A-3SU
Toruqe Motor
90mm
20W
Single-Phase 110/115V
Pinion Shaft
Single-Phase 110/115V
TM520C-3SJ
TM520C-3SJ
Toruqe Motor
90mm
20W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 100V, 200V
TM520C-3SE
TM520C-3SE
Toruqe Motor
90mm
20W
Single-Phase 220/230V
Pinion Shaft
Single-Phase 220/230V
TM203A-AJ
TM203A-AJ
Toruqe Motor
60mm
3W
Single-Phase 110/115V
Round Shaft
Single-Phase 100V, 200V
TM203A-AU
TM203A-AU
Toruqe Motor
60mm
3W
Single-Phase 110/115V
Round Shaft
Single-Phase 110/115V
TM203C-AJ
TM203C-AJ
Toruqe Motor
60mm
3W
Single-Phase 220/230V
Round Shaft
Single-Phase 100V, 200V
TM203C-AE
TM203C-AE
Toruqe Motor
60mm
3W
Single-Phase 220/230V
Round Shaft
Single-Phase 220/230V
TM306A-AJ
TM306A-AJ
Toruqe Motor
70mm
6W
Single-Phase 110/115V
Round Shaft
Single-Phase 100V, 200V
TM306A-AU
TM306A-AU
Toruqe Motor
70mm
6W
Single-Phase 110/115V
Round Shaft
Single-Phase 110/115V
TM306C-AJ
TM306C-AJ
Toruqe Motor
70mm
6W
Single-Phase 220/230V
Round Shaft
Single-Phase 100V, 200V
TM306C-AE
TM306C-AE
Toruqe Motor
70mm
6W
Single-Phase 220/230V
Round Shaft
Single-Phase 220/230V
TM410A-AJ
TM410A-AJ
Toruqe Motor
80mm
10W
Single-Phase 110/115V
Round Shaft
Single-Phase 100V, 200V
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성