AC Speed Control Motor Unit
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Gear Head
Right-Angle Gearhead and Motor Combination
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/gear_head/right_angle_gear_motor_comb/ac_speed_control_motor_unit_asmtab.prj},{NB=MSD560-511CU+5GU3RH(0)},{CNSORDERNO1=MSD560-511CU+5GU},{CNSORDERNO2=RH},{MFS=90},{MT=Speed Control Motor Reversible Type},{W=60},{V=Single-Phase 100 VAC},{SERIES=MSD Series},{TYPE=Cable Type},{SHAFT=Right-Angle Gearhead Type},{ST=Hollow Shaft},{GR=3},{ANGLE=0},{COV=},{MOTOR=MSM560-5},{GEARHEAD=5GURH},{COVX='','-','1','with'},{TERMINALBOX=Cable},{VER=1},{PPATH=assembly/ac_speed_control_motor_unit_asmtpl.prj},{MN=MSD560-511CU}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MFS
Motor Frame Size
[mm]
MT
Motor Type
ⁿ/ₐ
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
ST
Shaft Type
ⁿ/ₐ
MN
Motor Name
ⁿ/ₐ
GH
Gearhead Name
ⁿ/ₐ
BSD425-411D+4GN3RA
BSD425-411D+4GN3RA
80
Speed Control Motor with ...
25
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD425-411D
4GN3RA
BSD425-411D+4GN3RH
BSD425-411D+4GN3RH
80
Speed Control Motor with ...
25
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD425-411D
4GN3RH
BSD425-411U+4GN3RA
BSD425-411U+4GN3RA
80
Speed Control Motor with ...
25
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD425-411U
4GN3RA
BSD425-411U+4GN3RH
BSD425-411U+4GN3RH
80
Speed Control Motor with ...
25
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD425-411U
4GN3RH
BSD425-412D+4GN3RA
BSD425-412D+4GN3RA
80
Speed Control Motor with ...
25
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD425-412D
4GN3RA
BSD425-412D+4GN3RH
BSD425-412D+4GN3RH
80
Speed Control Motor with ...
25
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD425-412D
4GN3RH
BSD425-412U+4GN3RA
BSD425-412U+4GN3RA
80
Speed Control Motor with ...
25
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD425-412U
4GN3RA
BSD425-412U+4GN3RH
BSD425-412U+4GN3RH
80
Speed Control Motor with ...
25
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD425-412U
4GN3RH
BSD540-411D+5GN3RA
BSD540-411D+5GN3RA
90
Speed Control Motor with ...
40
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD540-411D
5GN3RA
BSD540-411D+5GN3RH
BSD540-411D+5GN3RH
90
Speed Control Motor with ...
40
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD540-411D
5GN3RH
BSD540-411U+5GN3RA
BSD540-411U+5GN3RA
90
Speed Control Motor with ...
40
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD540-411U
5GN3RA
BSD540-411U+5GN3RH
BSD540-411U+5GN3RH
90
Speed Control Motor with ...
40
Single-Phase 100 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD540-411U
5GN3RH
BSD540-412D+5GN3RA
BSD540-412D+5GN3RA
90
Speed Control Motor with ...
40
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD540-412D
5GN3RA
BSD540-412D+5GN3RH
BSD540-412D+5GN3RH
90
Speed Control Motor with ...
40
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD540-412D
5GN3RH
BSD540-412U+5GN3RA
BSD540-412U+5GN3RA
90
Speed Control Motor with ...
40
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
BSD540-412U
5GN3RA
BSD540-412U+5GN3RH
BSD540-412U+5GN3RH
90
Speed Control Motor with ...
40
Single-Phase 200 VAC
BSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
BSD540-412U
5GN3RH
MSD425-401D+4GN3RA
MSD425-401D+4GN3RA
80
Speed Control Motor Induc...
25
Single-Phase 100 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
MSD425-401D
4GN3RA
MSD425-401D+4GN3RH
MSD425-401D+4GN3RH
80
Speed Control Motor Induc...
25
Single-Phase 100 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
MSD425-401D
4GN3RH
MSD425-401U+4GN3RA
MSD425-401U+4GN3RA
80
Speed Control Motor Induc...
25
Single-Phase 100 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
MSD425-401U
4GN3RA
MSD425-401U+4GN3RH
MSD425-401U+4GN3RH
80
Speed Control Motor Induc...
25
Single-Phase 100 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
MSD425-401U
4GN3RH
MSD425-402D+4GN3RA
MSD425-402D+4GN3RA
80
Speed Control Motor Induc...
25
Single-Phase 200 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
MSD425-402D
4GN3RA
MSD425-402D+4GN3RH
MSD425-402D+4GN3RH
80
Speed Control Motor Induc...
25
Single-Phase 200 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
MSD425-402D
4GN3RH
MSD425-402U+4GN3RA
MSD425-402U+4GN3RA
80
Speed Control Motor Induc...
25
Single-Phase 200 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
MSD425-402U
4GN3RA
MSD425-402U+4GN3RH
MSD425-402U+4GN3RH
80
Speed Control Motor Induc...
25
Single-Phase 200 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
MSD425-402U
4GN3RH
MSD425-411D+4GN3RA
MSD425-411D+4GN3RA
80
Speed Control Motor Rever...
25
Single-Phase 100 VAC
MSD Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
MSD425-411D
4GN3RA
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성