피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
Right-Angle Gearhead
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Constant Speed Motors
KII Series
Induction Motor
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/constant_speed_motors/k2_series/induction_motor/rag_asmtab.prj},{NB=5IK90CW-GHR5E},{CNSORDERNO1=5IK90CW-GHR},{CNSORDERNO2=E},{FM=90},{W=90},{V=Single-Phase 220-230 VAC},{SHAFT=Right-Angle Gearhead Type},{ST=Hollow Shaft},{SD=-},{SERIES=KII Series},{TYPE=Lead Type},{R=5},{VERS1=3},{VERS2=3},{PPATH=right_angle_gearhead/rag_asmtpl.prj},{X=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
FM
Motor Frame Size
[mm]
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
ST
Shaft Type
ⁿ/ₐ
SD
Shaft Direction
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
4IK25AW-GHR15J
4IK25AW-GHR15J
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
4IK25AW-GAL15J
4IK25AW-GAL15J
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
4IK25AW-GAR15J
4IK25AW-GAR15J
80
25
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
4IK25AW-GHR15U
4IK25AW-GHR15U
80
25
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
4IK25AW-GAL15U
4IK25AW-GAL15U
80
25
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
4IK25AW-GAR15U
4IK25AW-GAR15U
80
25
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
4IK25CW-GHR15J
4IK25CW-GHR15J
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
4IK25CW-GAL15J
4IK25CW-GAL15J
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
4IK25CW-GAR15J
4IK25CW-GAR15J
80
25
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
4IK25CW-GHR15E
4IK25CW-GHR15E
80
25
Single-Phase 220-230 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
4IK25CW-GAL15E
4IK25CW-GAL15E
80
25
Single-Phase 220-230 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
4IK25CW-GAR15E
4IK25CW-GAR15E
80
25
Single-Phase 220-230 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
4IK25SW-GHR15
4IK25SW-GHR15
80
25
Three-Phase 200/220/230 V...
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
4IK25SW-GAL15
4IK25SW-GAL15
80
25
Three-Phase 200/220/230 V...
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
4IK25SW-GAR15
4IK25SW-GAR15
80
25
Three-Phase 200/220/230 V...
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
5IK40AW-GHR15J
5IK40AW-GHR15J
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
5IK40AW-GAL15J
5IK40AW-GAL15J
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
5IK40AW-GAR15J
5IK40AW-GAR15J
90
40
Single-Phase 100 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
5IK40AW-GHR15U
5IK40AW-GHR15U
90
40
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
5IK40AW-GAL15U
5IK40AW-GAL15U
90
40
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
5IK40AW-GAR15U
5IK40AW-GAR15U
90
40
Single-Phase 110-115 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
5IK40CW-GHR15J
5IK40CW-GHR15J
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
5IK40CW-GAL15J
5IK40CW-GAL15J
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft
Left
KII Series
Lead Type
5IK40CW-GAR15J
5IK40CW-GAR15J
90
40
Single-Phase 200 VAC
Right-Angle Gearhead Type
Solid Shaft
Right
KII Series
Lead Type
5IK40CW-GHR15E
5IK40CW-GHR15E
90
40
Single-Phase 220-230 VAC
Right-Angle Gearhead Type
Hollow Shaft
-
KII Series
Lead Type
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성