EZS6CL
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Motorized Linear Slide
EZS Series Clean Room Use
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/motorized_actuator/ezs_series_clean_room_use/ezs6cl_asmtab.prj},{NB=EZS6CL-E005-AZAKD (0)},{MMD=Straight},{SFD=Left},{L=6mm},{S=005},{M=AZ Series},{EB=Single Shaft},{PSV=DC24/48V},{VERSX=2},{D=Built-in Positioning Supply Input},{CL=},{POT=0},{PPATH=assemblies/ezs6cl_asmtpl.prj},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MMD
Motor mounting direction
ⁿ/ₐ
SFD
Direction of Air Couplers for Suction
ⁿ/ₐ
M
Motor
ⁿ/ₐ
EB
Motor Type
ⁿ/ₐ
PSV
Power Supply Voltage
ⁿ/ₐ
D
Driver
ⁿ/ₐ
EZS6CL-E005-ARAA
EZS6CL-E005-ARAA
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS6CL-E005-ARAAD
EZS6CL-E005-ARAAD
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6CL-E005-ARAC
EZS6CL-E005-ARAC
Straight
Left
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS6CL-E005-ARACD
EZS6CL-E005-ARACD
Straight
Left
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6CL-E005-ARAK
EZS6CL-E005-ARAK
Straight
Left
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS6CL-E005-ARAKD
EZS6CL-E005-ARAKD
Straight
Left
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS6CL-E005-ARAS
EZS6CL-E005-ARAS
Straight
Left
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS6CL-E005-ARMA
EZS6CL-E005-ARMA
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS6CL-E005-ARMAD
EZS6CL-E005-ARMAD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6CL-E005-ARMC
EZS6CL-E005-ARMC
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS6CL-E005-ARMCD
EZS6CL-E005-ARMCD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6CL-E005-ARMK
EZS6CL-E005-ARMK
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Pulse Input Type
EZS6CL-E005-ARMKD
EZS6CL-E005-ARMKD
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Built-in Controller Type
EZS6CL-E005-ARMS
EZS6CL-E005-ARMS
Straight
Left
AR Series
With Electromagnetic Brak...
Three-Phase 200-230 VAC
Pulse Input Type
EZS6CR-E005-ARAA
EZS6CR-E005-ARAA
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS6CR-E005-ARAAD
EZS6CR-E005-ARAAD
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6CR-E005-ARAC
EZS6CR-E005-ARAC
Straight
Right
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS6CR-E005-ARACD
EZS6CR-E005-ARACD
Straight
Right
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS6CR-E005-ARAK
EZS6CR-E005-ARAK
Straight
Right
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS6CR-E005-ARAKD
EZS6CR-E005-ARAKD
Straight
Right
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS6CR-E005-ARAS
EZS6CR-E005-ARAS
Straight
Right
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS6CR-E005-ARMA
EZS6CR-E005-ARMA
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS6CR-E005-ARMAD
EZS6CR-E005-ARMAD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS6CR-E005-ARMC
EZS6CR-E005-ARMC
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS6CR-E005-ARMCD
EZS6CR-E005-ARMCD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성