카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for cylindrical bores
Powered by
CAD모델 선택
{optibelt/metall/keilrillenscheiben/ks_fuer_zyl_bohrung/spz.prj},{NB=SPZ 45/1},{BEZ=SPZ 45/1},{ANR=1522156},{GTIN=4014486235982},{RILLEN=1},{AUSFNR=A},{ASFR=0901},{E=0},{F=16},{J=0},{L=28},{N=40},{DD=45},{OD=49},{D=10},{DBMAX=20},{AUSF=Vollscheibe},{L1=24.000},{DH=20.000},{D1=25.000},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=0.25},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
L
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
SPZ 45/1
SPZ 45/1
1522156
4014486235982
1
A
16
0
28
40
45
49
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 45/2
SPZ 45/2
1788302
4014486235999
2
A
28
0
35
40
45
49
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 45/3
SPZ 45/3
1529400
4014486236002
3
A
40
30
35
0
45
49
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 50/1
SPZ 50/1
1582245
4014486236019
1
A
16
0
28
40
50
54
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 50/2
SPZ 50/2
1600634
4014486236026
2
A
28
0
35
40
50
54
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.36
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 50/3
SPZ 50/3
1673382
4014486236033
3
G
40
0
0
0
50
54
10
15
Solid pulley
EN-GJL 200 - DIN EN 1561
0.42
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 56/1
SPZ 56/1
1503497
4014486236040
1
A
16
0
28
45
56
60
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.36
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 56/2
SPZ 56/2
1650287
4014486236057
2
A
28
0
35
45
56
60
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.47
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 56/3
SPZ 56/3
1772661
4014486236064
3
G
40
0
0
0
56
60
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 63/1
SPZ 63/1
1505668
4014486236071
1
A
16
0
28
50
63
67
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.47
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 63/2
SPZ 63/2
1570083
4014486236088
2
A
28
0
35
50
63
67
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 63/3
SPZ 63/3
1570083
4014486236088
3
G
40
0
0
0
63
67
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.71
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 71/1
SPZ 71/1
1660726
4014486236101
1
A
16
0
28
50
71
75
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.56
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 71/2
SPZ 71/2
1651105
4014486236118
2
A
28
0
35
55
71
75
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
0.78
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 71/3
SPZ 71/3
1570376
4014486236125
3
G
40
0
0
0
71
75
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
0.94
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 75/1
SPZ 75/1
1541116
4014486236132
1
A
16
0
28
50
75
79
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 75/2
SPZ 75/2
1623189
4014486236149
2
A
28
0
35
60
75
79
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
0.89
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 75/3
SPZ 75/3
1503752
4014486236156
3
G
40
0
0
0
75
79
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.06
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 80/1
SPZ 80/1
1573765
4014486236163
1
A
16
0
28
50
80
84
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.67
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 80/2
SPZ 80/2
1546257
4014486236170
2
A
28
0
35
60
80
84
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 80/3
SPZ 80/3
1526194
4014486236187
3
G
40
0
0
0
80
84
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.22
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 85/1
SPZ 85/1
1593016
4014486236194
1
A
16
0
28
50
85
89
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.75
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 85/2
SPZ 85/2
1546527
4014486236200
2
A
28
0
35
60
85
89
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.14
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 85/3
SPZ 85/3
1574886
4014486236217
3
G
40
0
0
0
85
89
15
45
Solid pulley
EN-GJL 200 - DIN EN 1561
1.34
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPZ 90/1
SPZ 90/1
1519868
4014486236224
1
A
16
0
28
50
90
94
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.82
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성