카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
3V
Optibelt
Drive Belts
Premium V-Belts
RED POWER 3
Powered by
CAD모델 선택
{optibelt/belts/premium_keilriemen/red_power_3/3v.prj},{NB=3V 475 RP},{BEZ=3V 475 RP},{PROF=3V},{ANR=1603184},{GTIN=4014486043976},{BLIN=475},{BL=1207},{NLD=La},{LTOL=± 2},{LM=ARPM / MPTA},{SETTOL=4},{TW=9.6},{HS=8},{FA=40},{TWTOL=+/- 0,8 },{HSTOL=-0,5 bis +0,7},{FATOL=± 2},{MPD=67},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Polyester},{METGEW=0.074},{SETCON=S=C Plus},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Ja},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=5},{DC=1.5},{CTC=1.75},{DCM=0.95},{HTC=1.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BLIN
Belt Length / Tenths of an inch
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
3V 475 RP
3V 475 RP
3V
1603184
4014486043976
475
1207
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 500 RP
3V 500 RP
3V
1719800
4014486043990
500
1270
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 530 RP
3V 530 RP
3V
1607198
4014486044010
530
1346
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 560 RP
3V 560 RP
3V
1798317
4014486044034
560
1422
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 600 RP
3V 600 RP
3V
1699157
4014486044058
600
1524
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 630 RP
3V 630 RP
3V
1780343
4014486044072
630
1600
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 670 RP
3V 670 RP
3V
1787873
4014486044096
670
1702
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 710 RP
3V 710 RP
3V
1526016
4014486044119
710
1803
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 750 RP
3V 750 RP
3V
1623297
4014486044133
750
1905
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 800 RP
3V 800 RP
3V
1672969
4014486044157
800
2032
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 850 RP
3V 850 RP
3V
1544037
4014486044171
850
2159
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 900 RP
3V 900 RP
3V
1521312
4014486044195
900
2286
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 950 RP
3V 950 RP
3V
1648333
4014486044218
950
2413
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1000 RP
3V 1000 RP
3V
1654259
4014486044232
1000
2540
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1060 RP
3V 1060 RP
3V
1745271
4014486044256
1060
2692
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1120 RP
3V 1120 RP
3V
1657846
4014486044270
1120
2845
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1180 RP
3V 1180 RP
3V
1543084
4014486044294
1180
2997
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1250 RP
3V 1250 RP
3V
1766709
4014486044317
1250
3175
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1320 RP
3V 1320 RP
3V
1617156
4014486044331
1320
3353
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
3V 1400 RP
3V 1400 RP
3V
1520577
4014486044355
1400
3556
La
± 2
ARPM / MPTA
4
9.6
8
40
+/- 0,8
-0,5 to +0,7
± 2
67
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.074
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성