카탈로그: OILES CORPORATION
생성됨: 11.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Bushings - LFB
OILES CORPORATION
Multi Bearings
OILES Drymet LF
Powered by
CAD모델 선택
{oiles/multi_bearings/oiles_drymet_lf/bushings_lfb.prj},{NB=LFB-2830},{ORDERNO=LFB-2830},{S=28},{SRT=-0.025/-0.046},{H=32},{HRT=H7(+0.025/0)},{ID=28},{IDR=+0.085/0},{OD=32},{IDT=+0.090/+0.050},{T=2.0},{TT=0/-0.030},{L=30},{LT=0/-0.3},{A=1.0},{AX=1.000},{B=C0.5},{BC=0.500},{TE=-200~+280°C},{P=49.0N/mm2 (500kgf/cm2)},{V=0.65m/s (39m/min)},{PV=3.60N/mm2•m/s (2,200kgf/cm2•m/min)},{AIT=The I.D. tolerance after press fitting is for reference only.},{AOT=Outer diameter is measrued by exclusive gauge.},{CAU=Please refer to catalog about detail.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
[mm]
SRT
Shaft Recommended Tolerance
[mm]
H
Housing diameter
[mm]
HRT
Housing Recommended Tolerance
[mm]
ID
Inner Diameter
[mm]
IDR
Inner Diameter Tolerance after press
[mm]
OD
Bushing Outer Diameter
[mm]
IDT
Outer Diameter Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
L
Length
[mm]
LT
LengthTolerance
[mm]
TE
Service temperature range
ⁿ/ₐ
P
Allowable max. Pressure
ⁿ/ₐ
V
Allowable max. Velocity
ⁿ/ₐ
PV
Allowable max. PV value
ⁿ/ₐ
AIT
About Bearing Inner Diameter ToleranceCaution
ⁿ/ₐ
AOT
About Bearing Outer Diameter Tolerance
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
LFB-0303
LFB-0303
3
-0.025/-0.034
5
H7(+0.012/0)
3
+0.062/0
5
+0.047/+0.017
1.0
0/-0.025
3
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0304
LFB-0304
3
-0.025/-0.034
5
H7(+0.012/0)
3
+0.062/0
5
+0.047/+0.017
1.0
0/-0.025
4
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0305
LFB-0305
3
-0.025/-0.034
5
H7(+0.012/0)
3
+0.062/0
5
+0.047/+0.017
1.0
0/-0.025
5
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0306
LFB-0306
3
-0.025/-0.034
5
H7(+0.012/0)
3
+0.062/0
5
+0.047/+0.017
1.0
0/-0.025
6
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0403
LFB-0403
4
-0.025/-0.037
6
H7(+0.012/0)
4
+0.062/0
6
+0.047/+0.017
1.0
0/-0.025
3
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0404
LFB-0404
4
-0.025/-0.037
6
H7(+0.012/0)
4
+0.062/0
6
+0.047/+0.017
1.0
0/-0.025
4
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0405
LFB-0405
4
-0.025/-0.037
6
H7(+0.012/0)
4
+0.062/0
6
+0.047/+0.017
1.0
0/-0.025
5
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0406
LFB-0406
4
-0.025/-0.037
6
H7(+0.012/0)
4
+0.062/0
6
+0.047/+0.017
1.0
0/-0.025
6
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0408
LFB-0408
4
-0.025/-0.037
6
H7(+0.012/0)
4
+0.062/0
6
+0.047/+0.017
1.0
0/-0.025
8
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0503
LFB-0503
5
-0.025/-0.037
7
H7(+0.015/0)
5
+0.065/0
7
+0.055/+0.025
1.0
0/-0.025
3
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0504
LFB-0504
5
-0.025/-0.037
7
H7(+0.015/0)
5
+0.065/0
7
+0.055/+0.025
1.0
0/-0.025
4
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0505
LFB-0505
5
-0.025/-0.037
7
H7(+0.015/0)
5
+0.065/0
7
+0.055/+0.025
1.0
0/-0.025
5
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0506
LFB-0506
5
-0.025/-0.037
7
H7(+0.015/0)
5
+0.065/0
7
+0.055/+0.025
1.0
0/-0.025
6
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0508
LFB-0508
5
-0.025/-0.037
7
H7(+0.015/0)
5
+0.065/0
7
+0.055/+0.025
1.0
0/-0.025
8
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0603
LFB-0603
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
3
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0604
LFB-0604
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
4
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0605
LFB-0605
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
5
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0606
LFB-0606
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
6
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0607
LFB-0607
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
7
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0608
LFB-0608
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
8
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0610
LFB-0610
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
10
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0612
LFB-0612
6
-0.025/-0.037
8
H7(+0.015/0)
6
+0.065/0
8
+0.055/+0.025
1.0
0/-0.025
12
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0705
LFB-0705
7
-0.025/-0.040
9
H7(+0.015/0)
7
+0.065/0
9
+0.055/+0.025
1.0
0/-0.025
5
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0706
LFB-0706
7
-0.025/-0.040
9
H7(+0.015/0)
7
+0.065/0
9
+0.055/+0.025
1.0
0/-0.025
6
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
LFB-0707
LFB-0707
7
-0.025/-0.040
9
H7(+0.015/0)
7
+0.065/0
9
+0.055/+0.025
1.0
0/-0.025
7
0/-0.3
-200~+280°C
49.0N/mm2 (500kgf/cm2)
0.65m/s (39m/min)
3.60N/mm2•m/s (2,200kgf/c...
The I.D. tolerance after ...
Outer diameter is measrue...
Please refer to catalog a...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성