LSN40 - Flange adaptor
NOVA SIRIA
Coupling Systems
Wide Range Steel Fittings
Powered by
CAD모델 선택
{novasiria/pipe_connectors/lsn/lsn40_asmtab.prj},{NB=LSN40-700-16-725_LOD 400 25},{IDNR=},{LODDEST=Architecture},{LODLEVEL=400},{PT=LSN40},{DN=700},{PN=16},{RANGE=30},{D=695-725},{MAXPIPE=725},{MINPIPE=695},{SG=},{SBTBWN=},{SDF=EN 1092-1},{DNF=700},{SPNF=16},{NBL=256},{NBDX=167},{WEIGHT=61},{L1=255},{C=868},{N=16},{NBD=M16},{X=25},{XMIN=25},{XMAX=180},{WEIGHTF=81},{PPATH=lsn40_asmtpl.prj},{INFO=This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
PT
Product type
ⁿ/ₐ
DN
ⁿ/ₐ
RANGE
Range
[mm]
D
ØD Min-Max pipe
ⁿ/ₐ
MAXPIPE
ØD Max pipe
[mm]
MINPIPE
ØD Min pipe
[mm]
SDF
Standard drilling flange
ⁿ/ₐ
DNF
DN flange
ⁿ/ₐ
SPNF
Standard PN flange
ⁿ/ₐ
L1
ⁿ/ₐ
C
Max.external dimension Ø C
ⁿ/ₐ
N
Compression bolts quantity N
ⁿ/ₐ
NBD
Nominal bolt diameter
ⁿ/ₐ
B1
Hole diameter B1
[mm]
K
Wheelbase diameter K
[mm]
DD
Outer diameter D
[mm]
C1
Flange thickness C1
[mm]
L
Flange hole diameter L
[mm]
NN
Number of flange holes Nº
ⁿ/ₐ
INFO
Design information
ⁿ/ₐ
LSN40-350-16-370
LSN40-350-16-370
Architecture
LSN40
350
30
340-370
370
340
EN 1092-1
350
16
255
520
10
M16
359.0
470
520
35
26
16
This chart is for indicat...
LSN40-350-16-390
LSN40-350-16-390
Architecture
LSN40
350
30
360-390
390
360
EN 1092-1
350
16
255
540
10
M16
359.0
470
520
35
26
16
This chart is for indicat...
LSN40-400-16-420
LSN40-400-16-420
Architecture
LSN40
400
30
390-420
420
390
EN 1092-1
400
16
255
580
10
M16
411.0
525
580
38
30
16
This chart is for indicat...
LSN40-400-16-440
LSN40-400-16-440
Architecture
LSN40
400
30
410-440
440
410
EN 1092-1
400
16
255
600
10
M16
411.0
525
580
38
30
16
This chart is for indicat...
LSN40-450-16-465
LSN40-450-16-465
Architecture
LSN40
450
30
435-465
465
435
EN 1092-1
450
16
255
620
12
M16
462.0
585
640
42
30
20
This chart is for indicat...
LSN40-450-16-490
LSN40-450-16-490
Architecture
LSN40
450
30
460-490
490
460
EN 1092-1
450
16
255
640
12
M16
462.0
585
640
42
30
20
This chart is for indicat...
LSN40-500-16-520
LSN40-500-16-520
Architecture
LSN40
500
30
490-520
520
490
EN 1092-1
500
16
255
680
12
M16
513.5
650
715
46
33
20
This chart is for indicat...
LSN40-500-16-540
LSN40-500-16-540
Architecture
LSN40
500
30
510-540
540
510
EN 1092-1
500
16
255
700
12
M16
513.5
650
715
46
33
20
This chart is for indicat...
LSN40-600-16-620
LSN40-600-16-620
Architecture
LSN40
600
30
590-620
620
590
EN 1092-1
600
16
255
763
14
M16
616.5
770
840
52
36
20
This chart is for indicat...
LSN40-600-16-650
LSN40-600-16-650
Architecture
LSN40
600
30
620-650
650
620
EN 1092-1
600
16
255
793
14
M16
616.5
770
840
52
36
20
This chart is for indicat...
LSN40-700-16-700
LSN40-700-16-700
Architecture
LSN40
700
30
670-700
700
670
EN 1092-1
700
16
255
843
16
M16
714.2
840
910
46
36
24
This chart is for indicat...
LSN40-700-16-725
LSN40-700-16-725
Architecture
LSN40
700
30
695-725
725
695
EN 1092-1
700
16
255
868
16
M16
714.2
840
910
46
36
24
This chart is for indicat...
LSN40-700-16-750
LSN40-700-16-750
Architecture
LSN40
700
30
720-750
750
720
EN 1092-1
700
16
255
893
16
M16
714.2
840
910
46
36
24
This chart is for indicat...
LSN40-800-16-810
LSN40-800-16-810
Architecture
LSN40
800
30
780-810
810
780
EN 1092-1
800
16
255
953
16
M16
815.8
950
1025
48
39
24
This chart is for indicat...
LSN40-800-16-835
LSN40-800-16-835
Architecture
LSN40
800
30
805835
835
805
EN 1092-1
800
16
255
978
16
M16
815.8
950
1025
48
39
24
This chart is for indicat...
LSN40-800-16-865
LSN40-800-16-865
Architecture
LSN40
800
30
835-865
865
835
EN 1092-1
800
16
255
1008
18
M16
815.8
950
1025
48
39
24
This chart is for indicat...
LSN40-900-16-925
LSN40-900-16-925
Architecture
LSN40
900
30
895-925
925
895
EN 1092-1
900
16
255
1068
18
M16
917.4
1050
1125
50
39
28
This chart is for indicat...
LSN40-900-16-955
LSN40-900-16-955
Architecture
LSN40
900
30
925-955
955
925
EN 1092-1
900
16
255
1098
20
M16
917.4
1050
1125
50
39
28
This chart is for indicat...
LSN40-1000-16-1015
LSN40-1000-16-1015
Architecture
LSN40
1000
30
985-1015
1015
985
EN 1092-1
1000
16
255
1158
20
M16
1019.0
1170
1255
50
42
28
This chart is for indicat...
LSN40-1000-16-1030
LSN40-1000-16-1030
Architecture
LSN40
1000
30
1000-1030
1030
1000
EN 1092-1
1000
16
255
1173
22
M16
1019.0
1170
1255
50
42
28
This chart is for indicat...
LSN40-1000-16-1060
LSN40-1000-16-1060
Architecture
LSN40
1000
30
1030-1060
1060
1030
EN 1092-1
1000
16
255
1203
22
M16
1019.0
1170
1255
50
42
28
This chart is for indicat...
LSN40-1200-16-1215
LSN40-1200-16-1215
Architecture
LSN40
1200
30
1185-1215
1215
1185
EN 1092-1
1200
16
255
1358
24
M16
1222.0
1390
1485
52
48
32
This chart is for indicat...
LSN40-1200-16-1235
LSN40-1200-16-1235
Architecture
LSN40
1200
30
1205-1235
1235
1205
EN 1092-1
1200
16
255
1378
26
M16
1222.0
1390
1485
52
48
32
This chart is for indicat...
LSN40-1200-16-1265
LSN40-1200-16-1265
Architecture
LSN40
1200
30
1235-1265
1265
1235
EN 1092-1
1200
16
255
1408
26
M16
1222.0
1390
1485
52
48
32
This chart is for indicat...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성