카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Transition pieces, 45 with inclination - Transitions
NORO
Transitions
Powered by
CAD모델 선택
{noro/05_transition_pieces/transition_pieces_45.prj},{NB=NORO 2512030},{ARTNR=2512030},{DN=250},{A=300},{B=325},{C=345},{L=395},{W=45},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{DB=7},{LS=20},{NWI=295},{NWA=298},{NWLK=325},{NFA=345},{DNEUT=251},{SFL=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Outer nominal width
[mm]
B
Pitch circle
[mm]
C
Flange outer dimension
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Transition pieces, 4...
0811030
80
78
100
120
140
160
1.5
1.0330
powder coated
NORO Transition pieces, 4...
1011030
100
100
120
140
160
180
1.5
1.0330
powder coated
NORO Transition pieces, 4...
1211030
120
120
140
164
180
190
1.5
1.0330
powder coated
NORO Transition pieces, 4...
1511030
150
150
180
202
220
295
1.5
1.0330
powder coated
NORO Transition pieces, 4...
1711030
175
175
200
225
245
300
1.5
1.0330
powder coated
NORO Transition pieces, 4...
2011030
200
200
250
270
290
325
1.5
1.0330
powder coated
NORO Transition pieces, 4...
2511030
250
250
300
325
345
395
1.5
1.0330
powder coated
NORO Transition pieces, 4...
3011030
300
300
350
375
395
450
1.5
1.0330
powder coated
NORO Transition pieces, 4...
1021030
100
99
120
140
160
180
2.0
1.0330
powder coated
NORO Transition pieces, 4...
1221030
120
119
140
164
180
190
2.0
1.0330
powder coated
NORO Transition pieces, 4...
1521030
150
149
180
202
220
295
2.0
1.0330
powder coated
NORO Transition pieces, 4...
1721030
175
174
200
225
245
300
2.0
1.0330
powder coated
NORO Transition pieces, 4...
2021030
200
199
250
270
290
325
2.0
1.0330
powder coated
NORO Transition pieces, 4...
2521030
250
249
300
325
345
395
2.0
1.0330
powder coated
NORO Transition pieces, 4...
3021030
300
299
350
375
395
450
2.0
1.0330
powder coated
NORO Transition pieces, 4...
1531030
150
148
180
202
220
295
3.0
1.0330
powder coated
NORO Transition pieces, 4...
1731030
175
173
200
225
245
300
3.0
1.0330
powder coated
NORO Transition pieces, 4...
2031030
200
198
250
270
290
325
3.0
1.0330
powder coated
NORO Transition pieces, 4...
2531030
250
248
300
325
345
395
3.0
1.0330
powder coated
NORO Transition pieces, 4...
3031030
300
298
350
375
395
450
3.0
1.0330
powder coated
NORO Transition pieces, 4...
0812030
80
78
100
120
140
160
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 4...
1012030
100
100
120
140
160
180
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 4...
1212030
120
120
140
164
180
190
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 4...
1512030
150
150
180
202
220
295
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 4...
1712030
175
175
200
225
245
300
1.5
1.0330
hot-dip galv.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Transition pieces, 60 with inclination - Transitions
NORO
09.03.2023
Adjustable elbows - Bends & segments
NORO
09.03.2023
Conical pieces - Transitions
NORO
24.05.2023
Inspection spouts - Inspection components
NORO
09.03.2023
Sickle gates - Regulating and shut-off valves
NORO
09.03.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Transition pieces - Transitions
NORO
09.03.2023
Welding ends - Pipes
NORO
24.05.2023
Segments - Bends & segments
NORO
31.12.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Connection stubs with loose flange drilled according to DIN 24154 R2 - Tran...
NORO
24.05.2023
Connection stubs - Transitions
NORO
09.03.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Pipes - Pipes
NORO
31.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성