Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29032 - Tube clamps swivel, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29032_1_asmtab.prj},{NB=29032-518},{BEST=29032-518},{A=18.1},{B=18.1},{C=25},{D=26},{E=29.4},{F=30},{G=26},{H=27},{K=87},{L=95.5},{M=44},{P=21},{R=37.5},{S=M 6 x 18},{GEW=0.1061},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059495267982},{XA=18.000},{TYP1=4},{TYP=1.0},{NDM=6.0},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=29032_1_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
diameter
[mm]
B
diameter
[mm]
C
depth
[mm]
D
diameter
[mm]
E
distance
[mm]
F
width
[mm]
G
diameter
[mm]
H
distance
[mm]
K
distance
[mm]
L
total length
[mm]
M
distance
[mm]
P
height
[mm]
R
total width
[mm]
S
Screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29032-512
29032-512
12.1
12.1
25
26
29.4
30
26
27
87
95.5
44
21
37.5
M 6 x 18
0.1285
Yes
76090000
4059495267951
31.12.2099
98% Warenverfügbarkeit. N...
29032-514
29032-514
14.1
14.1
25
26
29.4
30
26
27
87
95.5
44
21
37.5
M 6 x 18
0.0566
Yes
76090000
4059495267968
31.12.2099
98% Warenverfügbarkeit. N...
29032-516
29032-516
16.1
16.1
25
26
29.4
30
26
27
87
95.5
44
21
37.5
M 6 x 18
0.1149
Yes
76090000
4059495267975
31.12.2099
98% Warenverfügbarkeit. N...
29032-518
29032-518
18.1
18.1
25
26
29.4
30
26
27
87
95.5
44
21
37.5
M 6 x 18
0.1061
Yes
76090000
4059495267982
31.12.2099
98% Warenverfügbarkeit. N...
29032-520
29032-520
20.1
20.1
45
40
42.0
40
40
43
138
147.0
73
33
52.0
M 8 x 35
0.3784
Yes
76090000
4059495267999
31.12.2099
98% Warenverfügbarkeit. N...
29032-525
29032-525
25.1
25.1
45
40
42.0
40
40
43
138
147.0
73
33
52.0
M 8 x 35
0.3480
Yes
76090000
4059495268002
31.12.2099
98% Warenverfügbarkeit. N...
29032-530
29032-530
30.1
30.1
45
40
42.0
40
40
43
138
147.0
73
33
52.0
M 8 x 35
0.3009
Yes
76090000
4059495268019
31.12.2099
98% Warenverfügbarkeit. N...
29032-540
29032-540
40.2
40.2
60
56
57.0
56
56
60
188
200.0
100
48
69.0
M 10 x 50
0.7904
Yes
76090000
4059495268026
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성