Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29000 - Tube clamps cross, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29000_1.prj},{NB=29000-52514},{C=27},{D=40.0},{E=33.0},{G=40},{H=26.0},{K=59.0},{L=84.0},{P=21},{Q=33},{R=65.0},{GEW=0.1523},{EAN=4059495267159},{TYP=3},{TYP1=0},{AD=0.0},{BD=0.0},{SCHLBR=0.0},{ST=0.0},{WKA=60.0},{RKA=12.5},{RK=0.0},{RSKA=12.50},{ABRSKA=6.0},{DBO=8.5},{SW=13},{DLOGO=10.0},{ABLOGO=0.0},{TLOGO=2.0},{X=0.75},{BB=23.5},{FNENN=0.0},{ZZ=0.20},{R2=0.0},{SCHLBR1=4.0},{SCHLBR2=3.0},{STA=8.0},{STB=5.0},{RKA1=9.5},{RKA2=9.0},{RKD=42.0},{RKE=25.5},{ABRSKA2=6.0},{DBO2=6.5},{SW2=10.5},{FNENN1=8.0},{FNENN2=6.0},{ABKAA=22.5},{ABKAB=15.5},{AV1=0.5},{AV2=33.0},{A1=0.0},{BA=23.5},{BL=0.0},{DB=0.0},{FA=0.0},{HM=0.0},{RL=0.0},{SB=0.0},{SL=0.0},{STV=0.0},{NDM=8.0},{NDM1=6.0},{XA=13.0},{XA1=10.0},{XB=8.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
B
clamping diameter
[mm]
C
centre distance
[mm]
D
width
[mm]
E
width
[mm]
G
external diameter
[mm]
H
external diameter
[mm]
K
distance of outer diameter
[mm]
L
total length
[mm]
P
width of clamp hub
[mm]
Q
width of clamp hub
[mm]
R
borehole distance
[mm]
S
screw type
[mm]
T
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29000-51212
29000-51212
12.1
12.1
20
25.5
25.5
0
0.0
43.5
67.0
23
23
49.0
M 6 x 20
M 6 x 20
0.0780
Yes
76090000
4059495267067
31.12.2099
98% Warenverfügbarkeit. N...
29000-51414
29000-51414
14.1
14.1
20
25.5
25.5
0
0.0
43.5
67.0
23
23
49.0
M 6 x 20
M 6 x 20
0.0735
Yes
76090000
4059495267074
31.12.2099
98% Warenverfügbarkeit. N...
29000-51515
29000-51515
15.1
15.1
20
25.5
25.5
0
0.0
43.5
67.0
23
23
49.0
M 6 x 20
M 6 x 20
0.0688
Yes
76090000
4059495267081
31.12.2099
98% Warenverfügbarkeit. N...
29000-51616
29000-51616
16.1
16.1
20
25.5
25.5
0
0.0
43.5
67.0
23
23
49.0
M 6 x 20
M 6 x 20
0.0669
Yes
76090000
4059495267098
31.12.2099
98% Warenverfügbarkeit. N...
29000-51818
29000-51818
18.1
18.1
20
25.5
25.5
0
0.0
43.5
67.0
23
23
49.0
M 6 x 20
M 6 x 20
0.0599
Yes
76090000
4059495267104
31.12.2099
98% Warenverfügbarkeit. N...
29000-52014
29000-52014
20.1
14.1
27
40.0
33.0
40
26.0
59.0
84.0
21
33
65.0
M 8 x 25
M 6 x 20
0.1696
Yes
76090000
4059495267111
31.12.2099
98% Warenverfügbarkeit. N...
29000-52020
29000-52020
20.1
20.1
33
40.0
40.0
0
0.0
73.0
101.0
33
33
78.0
M 8 x 25
M 8 x 25
0.2555
Yes
76090000
4059495267128
31.12.2099
98% Warenverfügbarkeit. N...
29000-52514
29000-52514
25.1
14.1
27
40.0
33.0
40
26.0
59.0
84.0
21
33
65.0
M 8 x 25
M 6 x 20
0.1523
Yes
76090000
4059495267159
31.12.2099
98% Warenverfügbarkeit. N...
29000-52525
29000-52525
25.1
25.1
33
40.0
40.0
0
0.0
73.0
101.0
33
33
78.0
M 8 x 25
M 8 x 25
0.2200
Yes
76090000
4059495267166
31.12.2099
98% Warenverfügbarkeit. N...
29000-53014
29000-53014
30.1
14.1
27
40.0
33.0
40
26.0
59.0
84.0
21
33
65.0
M 8 x 25
M 6 x 20
0.1304
Yes
76090000
4059495267173
31.12.2099
98% Warenverfügbarkeit. N...
29000-53030
29000-53030
30.1
30.1
33
40.0
40.0
0
0.0
73.0
101.0
33
33
78.0
M 8 x 25
M 8 x 25
0.1815
Yes
76090000
4059495267180
31.12.2099
98% Warenverfügbarkeit. N...
29000-54020
29000-54020
40.17
20.1
36
50.0
40.0
52
32.0
60.0
110.0
33
40
86.5
M 10 x 30
M 8 x 25
0.2708
Yes
76090000
4059495267197
31.12.2099
98% Warenverfügbarkeit. N...
29000-54030
29000-54030
40.17
30.1
45
65.0
65.0
65
45.0
98.0
137.5
44
44
108.5
M 10 x 30
M 10 x 30
0.6673
Yes
76090000
4059495267203
31.12.2099
98% Warenverfügbarkeit. N...
29000-54040
29000-54040
40.17
40.17
45
60.0
60.0
0
0.0
100.0
137.0
40
40
111.0
M 10 x 30
M 10 x 30
0.5210
Yes
76090000
4059495267210
31.12.2099
98% Warenverfügbarkeit. N...
29000-55030
29000-55030
50.22
30.1
45
65.0
65.0
65
45.0
98.0
137.5
44
44
108.5
M 10 x 35
M 10 x 35
0.5447
Yes
76090000
4059495267227
31.12.2099
98% Warenverfügbarkeit. N...
29000-55050
29000-55050
50.2
50.2
53
70.0
70.0
0
0.0
118.0
154.0
45
45
128.0
M 10 x 35
M 10 x 35
0.6763
Yes
76090000
4059495267234
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성