Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28030 - Plugs fill knurled cap
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Screw plugs, press-in plugs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/verschlussschrauben_ferschlussstopfen/28030.prj},{NB=28030-1282215},{BEST=28030-1282215},{FORM=A},{AUSF=mit Einfüllsymbol},{Z=0.000},{D=28.0},{D1=M 22 x 1,5},{L=10.5},{L1=10.0},{GEW=0.0061},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495266145},{NDM=22.000},{ST=1.50},{XA=20.10},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
28030-120014
28030-120014
A
with fill symbol
20.0
G 1/4
9.0
9.0
0.0032
Yes
39269099
4059495266077
28030-120038
28030-120038
A
with fill symbol
20.5
G 3/8
9.0
10.0
0.0036
Yes
39269099
4059495266084
28030-128012
28030-128012
A
with fill symbol
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
4059495266114
28030-131034
28030-131034
A
with fill symbol
31.0
G 3/4
12.0
11.0
0.0104
Yes
39269099
4059495266152
28030-139100
28030-139100
A
with fill symbol
39.0
G 1
12.0
12.0
0.0174
Yes
39269099
4059495266169
28030-149114
28030-149114
A
with fill symbol
49.0
G 1 1/4
13.0
13.5
0.0269
Yes
39269099
4059495266176
28030-155112
28030-155112
A
with fill symbol
55.0
G 1 1/2
14.7
14.5
0.0334
Yes
39269099
4059495266183
28030-168200
28030-168200
A
with fill symbol
68.5
G 2
15.0
16.0
0.0584
Yes
39269099
4059495266190
28030-1201415
28030-1201415
A
with fill symbol
20.0
M 14 x 1,5
9.0
9.0
0.0033
Yes
39269099
4059495266091
28030-1201615
28030-1201615
A
with fill symbol
20.0
M 16 x 1,5
9.0
10.0
0.0034
Yes
39269099
4059495266107
28030-1281815
28030-1281815
A
with fill symbol
28.0
M 18 x 1,5
10.5
10.0
0.0069
Yes
39269099
4059495266121
28030-1282015
28030-1282015
A
with fill symbol
28.0
M 20 x 1,5
10.5
10.0
0.0062
Yes
39269099
4059495266138
28030-1282215
28030-1282215
A
with fill symbol
28.0
M 22 x 1,5
10.5
10.0
0.0061
Yes
39269099
4059495266145
28030-220014
28030-220014
B
with fill symbol and vent...
20.0
G 1/4
9.0
9.0
0.0031
Yes
39269099
4059495266206
28030-220038
28030-220038
B
with fill symbol and vent...
20.5
G 3/8
9.0
10.0
0.0032
Yes
39269099
4059495266213
28030-228012
28030-228012
B
with fill symbol and vent...
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
4059495266244
28030-231034
28030-231034
B
with fill symbol and vent...
31.0
G 3/4
12.0
11.0
0.0094
Yes
39269099
4059495266282
28030-239100
28030-239100
B
with fill symbol and vent...
39.0
G 1
12.0
12.0
0.0177
Yes
39269099
4059495266299
28030-249114
28030-249114
B
with fill symbol and vent...
49.0
G 1 1/4
13.0
13.5
0.0266
Yes
39269099
4059495266305
28030-255112
28030-255112
B
with fill symbol and vent...
55.0
G 1 1/2
14.7
14.5
0.0379
Yes
39269099
4059495266312
28030-268200
28030-268200
B
with fill symbol and vent...
68.5
G 2
15.0
16.0
0.0551
Yes
39269099
4059495266329
28030-2201415
28030-2201415
B
with fill symbol and vent...
20.0
M 14 x 1,5
9.0
9.0
0.0032
Yes
39269099
4059495266220
28030-2201615
28030-2201615
B
with fill symbol and vent...
20.0
M 16 x 1,5
9.0
10.0
0.0035
Yes
39269099
4059495266237
28030-2281815
28030-2281815
B
with fill symbol and vent...
28.0
M 18 x 1,5
10.5
10.0
0.0068
Yes
39269099
4059495266251
28030-2282015
28030-2282015
B
with fill symbol and vent...
28.0
M 20 x 1,5
10.5
10.0
0.0064
Yes
39269099
4059495266268
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성