Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27660 - Circlips for ball seats DIN 71805
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Angle joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/winkelgelenke/27660.prj},{NB=27660-10},{BEST=27660-10},{TYP=S10},{D8=8.7},{Y=12.5},{PASSEND=10},{GEW=0.0003},{BS=Infotext},{ROHS=Yes},{ZTN=73209050},{EAN=4059495255828},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
D8
diameter
[mm]
Y
Length
[mm]
PASSEND
suitable for ball seats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27660-08
27660-08
S 8
7.0
12.0
8
0.0002
Yes
73209050
4059495255811
27660-10
27660-10
S10
8.7
12.5
10
0.0003
Yes
73209050
4059495255828
27660-13
27660-13
S13
11.0
15.7
13
0.0005
Yes
73209050
4059495255835
27660-16
27660-16
S16
13.0
19.0
16
0.0007
Yes
73209050
4059495255842
27660-19
27660-19
S19
20.0
24.0
19
0.0011
Yes
73209050
4059495255859
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성