Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27830 - Levelling feet plates ECO die-cast zinc, stainless steel or plastic
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/27830.prj},{NB=27830-10502},{D=50},{H=14.5},{BELASTUNG=26},{GEW=0.0783},{EAN=4059495260921},{PSTOL=0.001},{TYP=1},{XA=11.500},{XB=7.500},{XC=5.500},{XD=7.500},{XE=24.800},{XF=23.500},{XG=16.000},{XH=25.000},{XI=4.800},{XJ=6.500},{XK=27.000},{XL=12.500},{XM=42.300},{XN=1.500},{XO=6.500},{XP=0.000},{TYP1=1.000},{BEST=27830-10502},{MATERIAL=Edelstahl},{FORM=A},{AUSF=ohne Anti-Slip-Platte},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27830-10301
27830-10301
die cast zinc
A
without anti-slip plate
30
11.5
16
0.0253
Yes
79070060
4059495260853
27830-10401
27830-10401
die cast zinc
A
without anti-slip plate
40
12.0
18
0.0393
Yes
79070060
4059495260884
27830-10501
27830-10501
die cast zinc
A
without anti-slip plate
50
14.5
20
0.0884
Yes
79070060
4059495260914
27830-20301
27830-20301
die cast zinc
B
with anti-slip plate
30
13.5
16
0.0274
Yes
79070060
4059495260945
27830-20401
27830-20401
die cast zinc
B
with anti-slip plate
40
14.5
18
0.0437
Yes
79070060
4059495260976
27830-20501
27830-20501
die cast zinc
B
with anti-slip plate
50
17.5
20
0.0984
Yes
79070060
4059495261003
27830-10302
27830-10302
Stainless steel
A
without anti-slip plate
30
11.5
22
0.0270
Yes
73182900
4059495260860
27830-10402
27830-10402
Stainless steel
A
without anti-slip plate
40
12.0
24
0.0529
Yes
73182900
4059495260891
27830-10502
27830-10502
Stainless steel
A
without anti-slip plate
50
14.5
26
0.0783
Yes
73182900
4059495260921
27830-20302
27830-20302
Stainless steel
B
with anti-slip plate
30
13.5
22
0.0318
Yes
73182900
4059495260952
27830-20402
27830-20402
Stainless steel
B
with anti-slip plate
40
14.5
24
0.0567
Yes
73182900
4059495260983
27830-20502
27830-20502
Stainless steel
B
with anti-slip plate
50
17.5
26
0.0905
Yes
73182900
4059495261010
27830-10303
27830-10303
Plastic
A
without anti-slip plate
30
11.5
15
0.0046
Yes
39269099
4059495260877
27830-10403
27830-10403
Plastic
A
without anti-slip plate
40
12.0
15
0.0080
Yes
39269099
4059495260907
27830-10503
27830-10503
Plastic
A
without anti-slip plate
50
14.5
15
0.0150
Yes
39269099
4059495260938
27830-20303
27830-20303
Plastic
B
with anti-slip plate
30
13.5
15
0.0064
Yes
39269099
4059495260969
27830-20403
27830-20403
Plastic
B
with anti-slip plate
40
14.5
15
0.0121
Yes
39269099
4059495260990
27830-20503
27830-20503
Plastic
B
with anti-slip plate
50
17.5
15
0.0248
Yes
39269099
4059495261027
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성