Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27909 - Spring hinges aluminium profile tension spring hinges, 3.8 Nm
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27909_asmtab.prj},{NB=27909-82100110},{BEST=27909-8210011},{MATERIAL=Aluminium},{OBFLGK=eloxiert},{AUSF=Feder schließend},{FARBE=schwarz},{W=0},{A=82.5},{A1=56.5},{B=100},{B1=74},{D=6.2},{D1=24},{S=5.5},{F1=9000},{F2=11900},{GEW=0.1892},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059495350974},{FILTER=KIPP,NORELEM,KIPP_USA,},{TYP=2},{TYP1=3},{PPATH=27909_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27909-8210001
27909-8210001
Aluminium
eloxiert
spring open
black
82.5
56.5
100
74
6.2
24
5.5
9000
11900
0.1854
Yes
83021090
4059495350967
31.12.2099
98% Warenverfügbarkeit. N...
27909-821000
27909-821000
Aluminium
eloxiert
spring open
colourless
82.5
56.5
100
74
6.2
24
5.5
9000
11900
0.1850
Yes
83021090
4059495704944
31.12.2099
98% Warenverfügbarkeit. N...
27909-8210011
27909-8210011
Aluminium
eloxiert
spring closed
black
82.5
56.5
100
74
6.2
24
5.5
9000
11900
0.1892
Yes
83021090
4059495350974
31.12.2099
98% Warenverfügbarkeit. N...
27909-821001
27909-821001
Aluminium
eloxiert
spring closed
colourless
82.5
56.5
100
74
6.2
24
5.5
9000
11900
0.1910
Yes
83021090
4059495704951
31.12.2099
98% Warenverfügbarkeit. N...
27909-821002
27909-821002
Aluminium
eloxiert
ohne Feder
colourless
82.5
56.5
100
74
6.2
24
5.5
9190
14080
0.1490
Yes
83021090
4059495925127
31.12.2099
98% Warenverfügbarkeit. N...
27909-8210021
27909-8210021
Aluminium
eloxiert
ohne Feder
black
82.5
56.5
100
74
6.2
24
5.5
9190
14080
0.1490
Yes
83021090
4059495925134
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성