Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27869-06 - Hinge halves aluminium, on-frame
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27869-06.prj},{NB=27869-06-36502},{BEST=27869-06-36502},{MATERIAL=Aluminium},{A1=19.2},{A3=35.8},{B2=50},{B4=30},{D=6.4},{D1=10},{D2=6.1},{S=4},{ANZB=2},{F1=100},{F2=150},{GEW=0.0220},{BS=Infotext},{ROHS=Yes},{ZTN=83021000},{EAN=4059495986715},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A1
distance
[mm]
A3
distance
[mm]
B2
distance
[mm]
B4
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
distance
[mm]
ANZB
distance
[mm]
F1
F1 N
[N]
F2
F2 N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27869-06-18502
27869-06-18502
Aluminium
10.5
18.0
50
30
5.3
10
6.1
4
2
100
150
0.0130
Yes
83021000
4059495986685
31.12.2099
98% availability of produ...
27869-06-23502
27869-06-23502
Aluminium
12.9
23.4
50
30
6.4
10
6.1
4
2
100
150
0.0159
Yes
83021000
4059495986692
31.12.2099
98% availability of produ...
27869-06-28502
27869-06-28502
Aluminium
15.2
27.7
50
30
6.4
10
6.1
4
2
100
150
0.0182
Yes
83021000
4059495986708
31.12.2099
98% availability of produ...
27869-06-36502
27869-06-36502
Aluminium
19.2
35.8
50
30
6.4
10
6.1
4
2
100
150
0.0220
Yes
83021000
4059495986715
31.12.2099
98% availability of produ...
27869-06-38502
27869-06-38502
Aluminium
20.2
37.7
50
30
6.4
10
6.1
4
2
100
150
0.0230
Yes
83021000
4059495986722
31.12.2099
98% availability of produ...
27869-06-43502
27869-06-43502
Aluminium
22.7
42.7
50
30
6.4
10
6.1
4
2
100
150
0.0263
Yes
83021000
4059495986739
31.12.2099
98% availability of produ...
27869-06-48502
27869-06-48502
Aluminium
25.2
47.7
50
30
6.4
10
6.1
4
2
100
150
0.0290
Yes
83021000
4059495986746
31.12.2099
98% availability of produ...
27869-06-58502
27869-06-58502
Aluminium
30.2
57.7
50
30
6.4
10
6.1
4
2
100
150
0.0344
Yes
83021000
4059495986753
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성