Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27631 - Rod ends with plain bearing external thread, narrow version DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27631.prj},{NB=27631-20_0},{BEST=27631-20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{A=78},{B=53},{H=16},{H1=13.0},{K=29},{L=43},{L1=25},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.3045},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495254746},{DX=20},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.160},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27631-06
27631-06
right-hand thread
6 -0,008
M 6
36
20
6
4.4
10
18
11
12
3.6
8.2
0.0140
Yes
84833080
4059495254647
27631-08
27631-08
right-hand thread
8 -0,008
M 8
42
24
8
6.0
13
22
12
12
5.8
12.9
0.0240
Yes
84833080
4059495254661
27631-10
27631-10
right-hand thread
10 -0,008
M 10
48
28
9
7.0
16
26
15
12
8.6
17.6
0.0410
Yes
84833080
4059495254685
27631-12
27631-12
right-hand thread
12 -0,008
M 12
54
34
10
8.0
18
28
15
8
11.4
24.5
0.0670
Yes
84833080
4059495254708
27631-16
27631-16
right-hand thread
17 -0,008
M 16
69
46
14
11.0
25
36
23
8
22.0
45.0
0.1630
Yes
84833080
4059495254722
27631-20
27631-20
right-hand thread
20 -0,010
M 20 x 1,5
78
53
16
13.0
29
43
25
8
31.5
60.0
0.3045
Yes
84833080
4059495254746
27631-061
27631-061
left-hand thread
6 -0,008
M 6
36
20
6
4.4
10
18
11
12
3.6
8.2
0.0151
Yes
84833080
4059495254654
27631-081
27631-081
left-hand thread
8 -0,008
M 8
42
24
8
6.0
13
22
12
12
5.8
12.9
0.0286
Yes
84833080
4059495254678
27631-101
27631-101
left-hand thread
10 -0,008
M 10
48
28
9
7.0
16
26
15
12
8.6
17.6
0.0489
Yes
84833080
4059495254692
27631-121
27631-121
left-hand thread
12 -0,008
M 12
54
34
10
8.0
18
28
15
8
11.4
24.5
0.0670
Yes
84833080
4059495254715
27631-161
27631-161
left-hand thread
17 -0,008
M 16
69
46
14
11.0
25
36
23
8
22.0
45.0
0.1897
Yes
84833080
4059495254739
27631-201
27631-201
left-hand thread
20 -0,010
M 20 x 1,5
78
53
16
13.0
29
43
25
8
31.5
60.0
0.3110
Yes
84833080
4059495254753
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성