Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27630 - Rod ends with plain bearing internal thread, stainless steel DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27630.prj},{NB=27630-220},{BEST=27630-22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{D2=30.0},{D3=37},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=38.10},{L=37},{L1=26},{SW=32},{W=15},{TZD=97.2},{TZS=99.7},{GEW=0.5200},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495254623},{XROT=0,[-$W.:$W.]},{NDM=22.0},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27630-05
27630-05
right-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0180
Yes
84833080
4059495254425
27630-06
27630-06
right-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0240
Yes
84833080
4059495254449
27630-08
27630-08
right-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0450
Yes
84833080
4059495254463
27630-10
27630-10
right-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0723
Yes
84833080
4059495254487
27630-10125
27630-10125
right-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0740
Yes
84833080
4059495254500
27630-12
27630-12
right-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1090
Yes
84833080
4059495254524
27630-12125
27630-12125
right-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1066
Yes
84833080
4059495254548
27630-16
27630-16
right-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2276
Yes
84833080
4059495254562
27630-1615
27630-1615
right-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2195
Yes
84833080
4059495254586
27630-20
27630-20
right-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4050
Yes
84833080
4059495254609
27630-22
27630-22
right-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
4059495254623
27630-051
27630-051
left-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0182
Yes
84833080
4059495254432
27630-061
27630-061
left-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0248
Yes
84833080
4059495254456
27630-081
27630-081
left-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0445
Yes
84833080
4059495254470
27630-101
27630-101
left-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0716
Yes
84833080
4059495254494
27630-101251
27630-101251
left-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0710
Yes
84833080
4059495254517
27630-121
27630-121
left-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1127
Yes
84833080
4059495254531
27630-121251
27630-121251
left-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1107
Yes
84833080
4059495254555
27630-161
27630-161
left-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2286
Yes
84833080
4059495254579
27630-16151
27630-16151
left-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2255
Yes
84833080
4059495254593
27630-201
27630-201
left-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4008
Yes
84833080
4059495254616
27630-221
27630-221
left-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
4059495254630
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성