Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27630-01 - Gelenkköpfe mit Gleitlagerung Innengewinde, Edelstahl, DIN ISO 12240-1 wartungsfrei
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27630-01.prj},{NB=27630-01-300},{BEST=27630-01-30},{AUSF=Rechtsgewinde},{ROT=0},{MATERIAL=Edelstahl},{D=30},{D1=M30x2,0},{D2=40.0},{D3=50},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=88.0},{TZS=114.00},{GEW=1.1300},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495980058},{ST=2.00},{XROT=0,[-$W.:$W.]},{NDM=30.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=35},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27630-01-05
27630-01-05
right-hand thread
stainless steel
5
M5x0,8
8.5
11
27
18
4.0
8
6.00
11.110
10
36
9
13
5.7
6.00
0.0180
Yes
84833080
4059495979939
27630-01-06
27630-01-06
right-hand thread
stainless steel
6
M6x1,0
10.0
13
30
20
5.0
9
6.75
12.700
12
40
11
13
7.2
7.65
0.0270
Yes
84833080
4059495979946
27630-01-08
27630-01-08
right-hand thread
stainless steel
8
M8x1,25
12.5
16
36
24
5.0
12
9.00
15.875
16
48
14
14
11.6
12.90
0.0460
Yes
84833080
4059495979953
27630-01-10
27630-01-10
right-hand thread
stainless steel
10
M10x1,5
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
84833080
4059495979960
27630-01-10125
27630-01-10125
right-hand thread
stainless steel
10
M10X1,25
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
84833080
4059495979977
27630-01-12
27630-01-12
right-hand thread
stainless steel
12
M12x1,75
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
84833080
4059495979984
27630-01-12125
27630-01-12125
right-hand thread
stainless steel
12
M12X1,25
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
84833080
4059495979991
27630-01-16
27630-01-16
right-hand thread
stainless steel
16
M16x2,0
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
84833080
4059495980003
27630-01-1615
27630-01-1615
right-hand thread
stainless steel
16
M16X1,5
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
84833080
4059495980010
27630-01-20
27630-01-20
right-hand thread
stainless steel
20
M20x1,5
27.5
34
77
50
10.0
25
18.00
34.925
33
102
30
14
42.5
57.00
0.4150
Yes
84833080
4059495980027
27630-01-22
27630-01-22
right-hand thread
stainless steel
22
M22x1,5
30.0
38
84
54
12.0
28
20.00
38.100
37
111
32
15
57.0
68.00
0.5400
Yes
84833080
4059495980034
27630-01-25
27630-01-25
right-hand thread
stainless steel
25
M24x2,0
33.5
42
91
60
12.0
31
22.00
42.860
42
124
36
15
68.0
85.00
0.7500
Yes
84833080
4059495980041
27630-01-30
27630-01-30
right-hand thread
stainless steel
30
M30x2,0
40.0
50
110
70
15.0
37
25.00
50.800
51
145
41
17
88.0
114.00
1.1300
Yes
84833080
4059495980058
27630-01-051
27630-01-051
left-hand thread
stainless steel
5
M5x0,8
8.5
11
27
18
4.0
8
6.00
11.110
10
36
9
13
5.7
6.00
0.0180
Yes
84833080
4059495980065
27630-01-061
27630-01-061
left-hand thread
stainless steel
6
M6x1,0
10.0
13
30
20
5.0
9
6.75
12.700
12
40
11
13
7.2
7.65
0.0270
Yes
84833080
4059495980072
27630-01-081
27630-01-081
left-hand thread
stainless steel
8
M8x1,25
12.5
16
36
24
5.0
12
9.00
15.875
16
48
14
14
11.6
12.90
0.0460
Yes
84833080
4059495980089
27630-01-101
27630-01-101
left-hand thread
stainless steel
10
M10x1,5
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
84833080
4059495980096
27630-01-101251
27630-01-101251
left-hand thread
stainless steel
10
M10X1,25
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
84833080
4059495980102
27630-01-121
27630-01-121
left-hand thread
stainless steel
12
M12x1,75
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
84833080
4059495980119
27630-01-121251
27630-01-121251
left-hand thread
stainless steel
12
M12X1,25
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
84833080
4059495980126
27630-01-161
27630-01-161
left-hand thread
stainless steel
16
M16x2,0
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
84833080
4059495980133
27630-01-16151
27630-01-16151
left-hand thread
stainless steel
16
M16X1,5
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
84833080
4059495980140
27630-01-201
27630-01-201
left-hand thread
stainless steel
20
M20x1,5
27.5
34
77
50
10.0
25
18.00
34.925
33
102
30
14
42.5
57.00
0.4150
Yes
84833080
4059495980157
27630-01-221
27630-01-221
left-hand thread
stainless steel
22
M22x1,5
30.0
38
84
54
12.0
28
20.00
38.100
37
111
32
15
57.0
68.00
0.5400
Yes
84833080
4059495980164
27630-01-251
27630-01-251
left-hand thread
stainless steel
25
M24x2,0
33.5
42
91
60
12.0
31
22.00
42.860
42
124
36
15
68.0
85.00
0.7500
Yes
84833080
4059495980171
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성