Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27628-02 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27628-02.prj},{NB=27628-02-300},{D=30},{D2=40.0},{D3=50},{D4=34.8},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=64.00},{TZS=88.00},{GEW=2.5000},{EAN=4059495981444},{NDM=30.0},{ST=2.00},{XA=33},{XB=3.000},{XC=2.000},{BEST=27628-02-30},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27628-02-05
27628-02-05
steel
Rechtsgewinde
5
M5x0,8
8.5
11
7.0
27
16
4.0
8
6.00
11.110
10
35
9
13
3.25
5.70
13.0000
Yes
84833080
4059495981338
27628-02-06
27628-02-06
steel
Rechtsgewinde
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
20.0000
Yes
84833080
4059495981345
27628-02-08
27628-02-08
steel
Rechtsgewinde
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
33.0000
Yes
84833080
4059495981352
27628-02-10
27628-02-10
steel
Rechtsgewinde
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
56.0000
Yes
84833080
4059495981369
27628-02-12
27628-02-12
steel
Rechtsgewinde
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
87.0000
Yes
84833080
4059495981376
27628-02-14
27628-02-14
Tempered steel
Rechtsgewinde
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
189.0000
Yes
84833080
4059495981383
27628-02-16
27628-02-16
Tempered steel
Rechtsgewinde
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
348.0000
Yes
84833080
4059495981390
27628-02-18
27628-02-18
Tempered steel
Rechtsgewinde
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
443.0000
Yes
84833080
4059495981406
27628-02-20
27628-02-20
Tempered steel
Rechtsgewinde
20
M20x1,5
27.5
34
24.4
77
50
10.0
25
18.00
34.925
33
102
30
14
31.50
42.50
600.0000
Yes
84833080
4059495981413
27628-02-22
27628-02-22
Tempered steel
Rechtsgewinde
22
M22x1,5
30.0
38
25.8
84
54
12.0
28
20.00
38.100
37
111
32
15
38.00
57.00
1.0300
Yes
84833080
4059495981420
27628-02-25
27628-02-25
Tempered steel
Rechtsgewinde
25
M24x2,0
33.5
42
29.6
94
60
12.0
31
22.00
42.860
42
124
36
15
47.50
68.00
1.6000
Yes
84833080
4059495981437
27628-02-30
27628-02-30
Tempered steel
Rechtsgewinde
30
M30x2,0
40.0
50
34.8
110
70
15.0
37
25.00
50.800
51
145
41
17
64.00
88.00
2.5000
Yes
84833080
4059495981444
27628-02-051
27628-02-051
steel
Linksgewinde
5
M5x0,8
8.5
11
7.7
27
16
4.0
8
6.00
11.110
10
35
9
13
3.25
5.70
13.0000
Yes
84833080
4059495981451
27628-02-061
27628-02-061
steel
Linksgewinde
6
M6x1,0
10.0
13
9.0
30
18
5.0
9
6.75
12.700
12
39
11
13
4.30
7.20
20.0000
Yes
84833080
4059495981468
27628-02-081
27628-02-081
steel
Linksgewinde
8
M8x1,25
12.5
16
10.4
36
22
5.0
12
9.00
15.875
16
47
14
14
7.20
11.60
33.0000
Yes
84833080
4059495981475
27628-02-101
27628-02-101
steel
Linksgewinde
10
M10x1,5
15.0
19
12.9
43
26
6.5
14
10.50
19.050
20
56
17
13
10.00
14.50
56.0000
Yes
84833080
4059495981482
27628-02-121
27628-02-121
steel
Linksgewinde
12
M12x1,75
17.5
22
15.4
50
30
6.5
16
12.00
22.225
22
65
19
13
13.40
17.00
87.0000
Yes
84833080
4059495981499
27628-02-141
27628-02-141
Tempered steel
Linksgewinde
14
M14x2,0
20.0
25
16.9
57
34
8.0
19
13.50
25.400
25
74
22
16
17.00
24.00
189.0000
Yes
84833080
4059495981505
27628-02-161
27628-02-161
Tempered steel
Linksgewinde
16
M16x2,0
22.0
27
19.4
64
40
8.0
21
15.00
28.575
28
84
22
15
21.60
28.50
348.0000
Yes
84833080
4059495981512
27628-02-181
27628-02-181
Tempered steel
Linksgewinde
18
M18x1,5
25.0
31
21.9
71
44
10.0
23
16.50
31.750
32
93
27
15
26.00
42.50
443.0000
Yes
84833080
4059495981529
27628-02-201
27628-02-201
Tempered steel
Linksgewinde
20
M20x1,5
27.5
34
24.4
77
50
10.0
25
18.00
34.925
33
102
30
14
31.50
42.50
600.0000
Yes
84833080
4059495981536
27628-02-221
27628-02-221
Tempered steel
Linksgewinde
22
M22x1,5
30.0
38
25.8
84
54
12.0
28
20.00
38.100
37
111
32
15
38.00
57.00
1.0300
Yes
84833080
4059495981543
27628-02-251
27628-02-251
Tempered steel
Linksgewinde
25
M24x2,0
33.5
42
29.6
94
60
12.0
31
22.00
42.860
42
124
36
15
47.50
68.00
1.6000
Yes
84833080
4059495981550
27628-02-301
27628-02-301
Tempered steel
Linksgewinde
30
M30x2,0
40.0
50
34.8
110
70
15.0
37
25.00
50.800
51
145
41
17
64.00
88.00
2.5000
Yes
84833080
4059495981567
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성