Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26095 - Spacer tubes, steel
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Accessories for springs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/zub_f_federn/26095.prj},{NB=26095-19130X063},{BEST=26095-19130X063},{MATERIAL=Stahl},{D1=19.0},{D2=13},{L=63},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73043160},{EAN=4059495939056},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
26095-10070X020
26095-10070X020
Stahl
10.0
7
20
0.0100
Yes
73043160
4059495938721
26095-10070X030
26095-10070X030
Stahl
10.0
7
30
0.0100
Yes
73043160
4059495938738
26095-10070X040
26095-10070X040
Stahl
10.0
7
40
0.0100
Yes
73043160
4059495938745
26095-10070X050
26095-10070X050
Stahl
10.0
7
50
0.0100
Yes
73043160
4059495938752
26095-10070X063
26095-10070X063
Stahl
10.0
7
63
0.0100
Yes
73043160
4059495938769
26095-10070X080
26095-10070X080
Stahl
10.0
7
80
0.0100
Yes
73043160
4059495938776
26095-12090X030
26095-12090X030
Stahl
12.5
9
30
0.0100
Yes
73043160
4059495938783
26095-12090X040
26095-12090X040
Stahl
12.5
9
40
0.0100
Yes
73043160
4059495938790
26095-12090X050
26095-12090X050
Stahl
12.5
9
50
0.0100
Yes
73043160
4059495938806
26095-12090X063
26095-12090X063
Stahl
12.5
9
63
0.0100
Yes
73043160
4059495938813
26095-12090X080
26095-12090X080
Stahl
12.5
9
80
0.0100
Yes
73043160
4059495938820
26095-12090X100
26095-12090X100
Stahl
12.5
9
100
0.0100
Yes
73043160
4059495938837
26095-13090X020
26095-13090X020
Stahl
13.0
9
20
0.0100
Yes
73043160
4059495938844
26095-13090X030
26095-13090X030
Stahl
13.0
9
30
0.0100
Yes
73043160
4059495938851
26095-13090X040
26095-13090X040
Stahl
13.0
9
40
0.0100
Yes
73043160
4059495938868
26095-13090X050
26095-13090X050
Stahl
13.0
9
50
0.0100
Yes
73043160
4059495938875
26095-13090X063
26095-13090X063
Stahl
13.0
9
63
0.0100
Yes
73043160
4059495938882
26095-13090X080
26095-13090X080
Stahl
13.0
9
80
0.0100
Yes
73043160
4059495938899
26095-13090X100
26095-13090X100
Stahl
13.0
9
100
0.0100
Yes
73043160
4059495938905
26095-16110X030
26095-16110X030
Stahl
16.0
11
30
0.0100
Yes
73043160
4059495938912
26095-16110X040
26095-16110X040
Stahl
16.0
11
40
0.0100
Yes
73043160
4059495938929
26095-16110X050
26095-16110X050
Stahl
16.0
11
50
0.0100
Yes
73043160
4059495938936
26095-16110X060
26095-16110X060
Stahl
16.0
11
60
0.0100
Yes
73043160
4059495938943
26095-16110X063
26095-16110X063
Stahl
16.0
11
63
0.0100
Yes
73043160
4059495938950
26095-16110X080
26095-16110X080
Stahl
16.0
11
80
0.0100
Yes
73043160
4059495938967
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성