Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26300 - Industrial shock absorbers adjustable
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Shock absorbers
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/stossdaempfer/26300_asmtab.prj},{NB=26300-10100080},{D1=6.0},{D2=2.4},{S=8},{L=65.0},{L1=6.0},{L2=41.0},{L3=3.0},{SW=13},{EAUFNH=1.76},{EAUFNSTD=3528},{EMMIN=10},{RS=5.88},{ACHSABWEICHUNG=2.5},{GEW=0.0270},{EAN=4059495252117},{TYP=3.0},{NDM=10.000},{KDM=8.773},{XA=3.5},{XB=1.0},{XC=4.0},{XD=5.6},{XE=2.0},{XF=7.0},{XG=5.2},{XH=8.400},{LX=8.000},{BEST=26300-1010008},{D=M 10x1},{GB=0.3 - 2},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM},{PPATH=26300_schb.prj},{EOL=31.12.2099},{HUBS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
S
Stroke
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
EAUFNH
max. power consumption per stroke Nm
[Nm]
EAUFNSTD
max. power consumption per hour Nm
[Nm]
EMMIN
Effective mass max. kg
[kg]
GB
Speed range m/s
ⁿ/ₐ
RS
Restoring force
[N]
ACHSABWEICHUNG
Axis deviation max. (°)
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
26300-0807506
26300-0807506
M 8x0,75
6.0
2.5
6
58.0
5.0
41.0
2.0
11
1.40
2202
15
0.3 - 2
9.00
2.5
0.0186
Yes
84879000
4059495252094
26300-0810008
26300-0810008
M 8x1
6.4
2.5
8
61.1
5.1
43.9
3.0
10
3.50
5650
15
0.3 - 2
5.30
2.0
0.0129
Yes
84879000
4059495252100
26300-1010008
26300-1010008
M 10x1
6.0
2.4
8
65.0
6.0
41.0
3.0
13
1.76
3528
10
0.3 - 2
5.88
2.5
0.0270
Yes
84879000
4059495252117
26300-1210010
26300-1210010
M 12x1
8.0
3.5
10
84.0
8.0
61.0
4.0
14
4.90
5880
30
0.3 - 2
9.80
2.5
0.0500
Yes
84879000
4059495252124
26300-1415010
26300-1415010
M 14x1,5
10.0
3.5
10
88.0
8.0
59.0
6.0
17
5.88
8820
35
0.3 - 2
9.80
2.5
0.0751
Yes
84879000
4059495252131
26300-2015016
26300-2015016
M 20x1,5
18.0
6.0
16
127.0
17.0
76.0
8.0
24
29.40
20580
200
0.3 - 2
18.10
2.5
0.2055
Yes
84879000
4059495252148
26300-2515030
26300-2515030
M 25x1,5
22.0
8.0
30
173.0
18.0
111.0
10.0
32
49.00
29400
300
0.3 - 2
33.20
2.5
0.4360
Yes
84879000
4059495252155
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성