Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24001 - Trapezoidal thread spindles, double-start, right-hand thread
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Trapezoidal thread spindles, trapezoidal thread nuts
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/trapezgewindespindeln_muttern/24001.prj},{NB=24001-401411X1000},{BEST=24001-401411X1000},{MATERIAL=Einsatzstahl},{DXP=TR 40 x 14 P7},{D1MIN=36.020},{D1MAX=36.375},{D2=30.500},{L=1000},{GEW=8.0000},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495445915},{NDM=40.0},{ST=14.0},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
DXP
thread
ⁿ/ₐ
D1MIN
D1 min.
[mm]
D1MAX
D1 max.
[mm]
D2
diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24001-120611X1000
24001-120611X1000
mild steel
TR 12 x 6 P3
10.191
10.415
7.840
1000
0.6600
Yes
73181520
4059495445861
31.12.2099
98% Warenverfügbarkeit. N...
24001-160811X1000
24001-160811X1000
mild steel
TR 16 x 8 P4
13.640
13.905
10.800
1000
1.1500
Yes
73181520
4059495445878
31.12.2099
98% Warenverfügbarkeit. N...
24001-200811X1000
24001-200811X1000
mild steel
TR 20 x 8 P4
17.640
17.905
14.800
1000
1.9200
Yes
73181520
4059495445885
31.12.2099
98% Warenverfügbarkeit. N...
24001-241011X1000
24001-241011X1000
mild steel
TR 24 x 10 P5
21.094
21.394
17.500
1000
2.8000
Yes
73181520
4059495445892
31.12.2099
98% Warenverfügbarkeit. N...
24001-301211X1000
24001-301211X1000
mild steel
TR 30 x 12 P6
26.547
26.882
21.900
1000
4.3300
Yes
73181520
4059495445908
31.12.2099
98% Warenverfügbarkeit. N...
24001-401411X1000
24001-401411X1000
mild steel
TR 40 x 14 P7
36.020
36.375
30.500
1000
8.0000
Yes
73181520
4059495445915
31.12.2099
98% Warenverfügbarkeit. N...
24001-060212X1000
24001-060212X1000
Stainless steel
TR 6 x 2 P1
5.287
5.437
4.461
1000
0.1800
Yes
73181520
4059495445922
31.12.2099
98% Warenverfügbarkeit. N...
24001-120612X1000
24001-120612X1000
Stainless steel
TR 12 x 6 P3
10.191
10.415
7.840
1000
0.6590
Yes
73181520
4059495445939
31.12.2099
98% Warenverfügbarkeit. N...
24001-160812X1000
24001-160812X1000
Stainless steel
TR 16 x 8 P4
13.640
13.905
10.800
1000
1.1700
Yes
73181520
4059495445946
31.12.2099
98% Warenverfügbarkeit. N...
24001-200812X1000
24001-200812X1000
Stainless steel
TR 20 x 8 P4
17.640
17.905
14.800
1000
1.9300
Yes
73181520
4059495445953
31.12.2099
98% Warenverfügbarkeit. N...
24001-241012X1000
24001-241012X1000
Stainless steel
TR 24 x 10 P5
21.094
21.394
17.500
1000
2.7900
Yes
73181520
4059495445960
31.12.2099
98% Warenverfügbarkeit. N...
24001-301212X1000
24001-301212X1000
Stainless steel
TR 30 x 12 P6
26.547
26.882
21.900
1000
4.3800
Yes
73181520
4059495445977
31.12.2099
98% Warenverfügbarkeit. N...
24001-401412X1000
24001-401412X1000
Stainless steel
TR 40 x 14 P7
36.020
36.375
30.500
1000
8.0300
Yes
73181520
4059495445984
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성