Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24215_asmtab.prj},{NB=24215-30206},{BEST=24215-30206},{LAGER=UC 206},{GEH=FL 206},{D=30},{A1=15.9},{A2=18},{B=148},{B1=80},{D3=16},{E=117},{L=40.2},{L1=38.1},{L2=31.0},{L3=13},{ALPHA=10.000},{BEFSCHR=M 14},{GEW=0.8600},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495245980},{FILTER=NORELEM,},{PPATH=24215_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
B
Length
[mm]
B1
width
[mm]
D3
diameter
[mm]
E
Distance
[mm]
L
width
[mm]
L1
width
ⁿ/ₐ
L2
height
[mm]
L3
height
[mm]
ALPHA
Angle
[°]
BEFSCHR
Fastening screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24215-12201
24215-12201
UC 201
FL 201
12
12.7
15
113
60
12
90
33.3
31.0
25.5
11
10.000
M 10
0.4500
Yes
84832080
4059495245935
31.12.2099
98% Warenverfügbarkeit. N...
24215-15202
24215-15202
UC 202
FL 202
15
12.7
15
113
60
12
90
33.3
31.0
25.5
11
10.000
M 10
0.4400
Yes
84832080
4059495245942
31.12.2099
98% Warenverfügbarkeit. N...
24215-17203
24215-17203
UC 203
FL 203
17
12.7
15
113
60
12
90
33.3
31.0
25.5
11
10.000
M 10
0.4300
Yes
84832080
4059495245959
31.12.2099
98% Warenverfügbarkeit. N...
24215-20204
24215-20204
UC 204
FL 204
20
12.7
15
113
60
12
90
33.3
31.0
25.5
11
10.000
M 10
0.4100
Yes
84832080
4059495245966
31.12.2099
98% Warenverfügbarkeit. N...
24215-25205
24215-25205
UC 205
FL 205
25
14.3
16
130
68
16
99
35.8
34.0
27.0
13
10.000
M 14
0.5800
Yes
84832080
4059495245973
31.12.2099
98% Warenverfügbarkeit. N...
24215-30206
24215-30206
UC 206
FL 206
30
15.9
18
148
80
16
117
40.2
38.1
31.0
13
10.000
M 14
0.8600
Yes
84832080
4059495245980
31.12.2099
98% Warenverfügbarkeit. N...
24215-35207
24215-35207
UC 207
FL 207
35
17.5
19
161
90
16
130
44.4
42.9
34.0
14
10.000
M 14
1.0800
Yes
84832080
4059495245997
31.12.2099
98% Warenverfügbarkeit. N...
24215-40208
24215-40208
UC 208
FL 208
40
19.0
21
175
100
16
144
51.2
49.2
36.0
14
10.000
M 14
1.4400
Yes
84832080
4059495246000
31.12.2099
98% Warenverfügbarkeit. N...
24215-45209
24215-45209
UC 209
FL 209
45
19.0
22
188
108
19
148
52.2
49.2
38.0
15
10.000
M 16
1.7400
Yes
84832080
4059495246017
31.12.2099
98% Warenverfügbarkeit. N...
24215-50210
24215-50210
UC 210
FL 210
50
19.0
22
197
115
19
157
54.6
51.6
40.0
15
10.000
M 16
2.1000
Yes
84832080
4059495246024
31.12.2099
98% Warenverfügbarkeit. N...
24215-55211
24215-55211
UC 211
FL 211
55
22.2
25
224
130
19
184
58.4
55.6
43.0
18
10.000
M 16
2.9100
Yes
84832080
4059495287430
31.12.2099
98% Warenverfügbarkeit. N...
24215-60212
24215-60212
UC 212
FL 212
60
25.4
29
250
140
23
202
68.7
65.1
48.0
18
10.000
M 20
3.7400
Yes
84832080
4059495287447
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성