Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23380-01 - Shrink discs stainless steel Form A
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Shrink disc
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/schrumpfscheiben/23380-01.prj},{NB=23380-01-448032},{D=44},{D1=80},{B=32},{L=26},{L1=22},{ANZ=7},{ANZM=12},{GEW=0.6199},{EAN=4059495436999},{NDM=6.0},{XA=10.7},{XB=0.5},{XC=1.2},{XD=5.6},{XE=80.0},{XF=44.5},{XG=1.0},{XH=75.0},{XI=26.0},{XJ=6.0},{XK=22.0},{XL=44.000},{XM=45.1},{XN=22.0},{XO=51.420},{TYP=3.000},{XP=61.000},{XQ=10.000},{XR=6.000},{XS=3.500},{SW=5.0},{BEST=23380-01-4480},{F=340/480/525},{M=62 / 72 / 75},{PN=185},{SA=7 x M 6},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{DX=32,35,36},{FILTER=NORELEM,},{EOL=31.12.2099},{DW=32}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
B
Width
[mm]
L
Width
[mm]
L1
Width
[mm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PN
Surface pressure on hub P N/mm²
[N/mm²]
ANZ
number of clamping screws
ⁿ/ₐ
SA
number of clamping screws
[mm]
ANZM
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23380-01-2450
23380-01-2450
24
50
25
21
15
141/185/220
32 / 35 / 37
213
6
6 x M 5
5
0.2146
Yes
84879000
4059495436876
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-3060
23380-01-3060
30
60
27
23
18
212/240/265
38 / 41 / 43
180
7
7 x M 5
5
0.2865
Yes
84879000
4059495436951
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-3672
23380-01-3672
36
72
29
25
19
325/405/485
50 / 58 / 58
175
5
5 x M 6
12
0.4722
Yes
84879000
4059495436968
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-3872
23380-01-3872
38
72
31
27
21
490/515/560
62 / 65 / 64
207
6
6 x M 6
12
0.5118
Yes
84879000
4059495436975
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-4072
23380-01-4072
40
72
31
27
21
622/631/691
60 / 60 / 61
304
6
6 x M 6
12
0.4659
Yes
84879000
4059495436982
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-4480
23380-01-4480
44
80
32
26
22
340/480/525
62 / 72 / 75
185
7
7 x M 6
12
0.6199
Yes
84879000
4059495436999
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-4880
23380-01-4880
48
80
34
29
22
730/930/1100
66 / 72 / 78
185
7
7 x M 6
12
0.5471
Yes
84879000
4059495437002
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-5090
23380-01-5090
50
90
34
30
22
635/740/850
89 / 96 / 103
181
9
9 x M 6
12
0.8258
Yes
84879000
4059495437019
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-55100
23380-01-55100
55
100
35
31
23
595/745/900
79 / 88 / 97
146
8
8 x M 6
12
0.5580
Yes
84879000
4059495437026
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-62110
23380-01-62110
62
110
36
32
23
2200/2600/2900
125 / 132 / 135
195
12
12 x M 6
12
0.6000
Yes
84879000
4059495436883
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-68115
23380-01-68115
68
115
37
33
23
905/1060/1450
97 / 106 / 120
145
10
10 x M 6
12
0.6100
Yes
84879000
4059495436890
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-75138
23380-01-75138
75
138
39
33
25
995/1310/1725
119 / 137 / 155
140
7
7 x M 8
30
0.6150
Yes
84879000
4059495436906
31.12.2099
98% Warenverfügbarkeit. N...
23380-01-80145
23380-01-80145
80
145
39
33
25
3180/3900/4620
124 / 140 / 158
132
7
7 x M 8
30
0.6200
Yes
84879000
4059495436913
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성