Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23454 - Quick fit couplings with angular and radial offset compensation
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Quick plug couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/schnellstekckupplungen/23454_asmtab.prj},{NB=23454-12},{D1=44.0},{D2=21.0},{L=85},{L1=26},{L2=16.0},{L3=24},{L4=43},{L5=34.5},{SW=41},{SW1=36},{SW2=18},{SW3=12},{RV=0.7},{ZZD=10.0},{GEW=0.4050},{EAN=4059495239583},{TYP1=5},{NDM=12.0},{XA=13.8},{XB=16.5},{XC=50.5},{XD=8.0},{XE=6.1},{XF=3.9},{XG=9.4},{XH=1.0},{XI=26.5},{XJ=6.0},{XK=3.1},{XL=25.4},{XM=18.9},{XN=6.9},{XO=18.2},{XP=29.0},{XQ=17.5},{XR=35.0},{XS=39.60},{XT=8.0},{NDM1=24},{ST=1.750},{BEST=23454-12},{D=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23454_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
Side-to-side dimension
[mm]
D2
diameter
[mm]
L
~ total length
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
thread length min.
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
SW3
width across flats
[mm]
RV
radial offset compensation X max.
[mm]
ZZD
permissible tensile and pressure load max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23454-06
23454-06
M 6
24.5
9.6
52
14
9.5
13
29
18.5
22
19
8
5
0.6
2.5
0.0742
Yes
73181900
4059495239545
31.12.2099
98% Warenverfügbarkeit. N...
23454-08
23454-08
M 8
30.0
15.0
63
18
11.5
16
33
23.5
27
24
13
7
0.6
4.5
0.1370
Yes
73181900
4059495239552
31.12.2099
98% Warenverfügbarkeit. N...
23454-10
23454-10
M 10
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Yes
73181900
4059495239569
31.12.2099
98% Warenverfügbarkeit. N...
23454-101
23454-101
M 10 x 1,25
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Yes
73181900
4059495239576
31.12.2099
98% Warenverfügbarkeit. N...
23454-12
23454-12
M 12
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4050
Yes
73181900
4059495239583
31.12.2099
98% Warenverfügbarkeit. N...
23454-121
23454-121
M 12 x 1,25
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4090
Yes
73181900
4059495239590
31.12.2099
98% Warenverfügbarkeit. N...
23454-16
23454-16
M 16
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.1290
Yes
73181900
4059495239606
31.12.2099
98% Warenverfügbarkeit. N...
23454-161
23454-161
M 16 x 1,5
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.0940
Yes
73181900
4059495239613
31.12.2099
98% Warenverfügbarkeit. N...
23454-20
23454-20
M 20
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1510
Yes
73181900
4059495239620
31.12.2099
98% Warenverfügbarkeit. N...
23454-201
23454-201
M 20 x 1,5
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1560
Yes
73181900
4059495239637
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성