Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23010 - Beam coupling with radial clamping hub, aluminium
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23010.prj},{NB=23010-1025},{GR=25},{NM=7},{TM=0.0043},{TS=1.02},{WVA=0.3},{WVL=0.2},{AFS=140},{LFS=437},{DZ=8000},{D1VOR=3.5},{D2VOR=3.5},{D1MIN=4},{D2MIN=4},{D1MAX=12},{D2MAX=12},{D4=25},{L=28.0},{L1=8.0},{L2=4.00},{AM=2},{GEW=0.0000},{EAN=0},{NDM=3.000},{SW=2.5},{XA=10.0},{XB=3.0},{XC=5.5},{XD=6.0},{XE=9.75},{XF=2.0},{XG=0.7},{XH=1.500},{XI=3.400},{TYP=2.000},{BEST=23010-1025},{WVAN=1°},{C=M3x10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[10-3 kgm²]
TS
Torsion resistance Nm/arcmin
[Nm/arcmin]
WVA
max. axial shaft alignment ±
[mm]
WVL
max. lateral shaft alignment
[mm]
WVAN
max. angular shaft displacement
ⁿ/ₐ
AFS
axial spring rate
[N/mm]
LFS
lateral spring rate
[N/mm]
DZ
revolution per minute max.
[U/min]
D1VOR
D1 vorgebohrt
[mm]
D2VOR
D2 vorgebohrt
[mm]
D1MIN
D1min.
[mm]
D2MIN
D2 min.
[mm]
D1MAX
D1 max.
[mm]
D2MAX
D2 max.
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
(DIN 912-12.9)
ⁿ/ₐ
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23010-1016
23010-1016
16
3
0.0010
0.09
0.3
0.2
1°
155
234
10000
2.5
2.5
3
3
6
6
16
23.0
7.0
3.50
M2.5x6
1
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1018
23010-1018
18
3
0.0003
0.12
0.3
0.2
1°
39
176
10000
2.5
2.5
3
3
6
6
18
16.6
5.5
2.75
M2.5x8
1
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1020
23010-1020
20
5
0.0015
0.15
0.3
0.2
1°
192
243
9500
2.5
2.5
3
3
8
8
20
28.0
8.0
4.00
M2.5x8
1
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1022
23010-1022
22
3
0.0008
0.17
0.3
0.2
1°
80
369
9500
2.5
2.5
3
3
10
10
22
20.0
5.5
2.75
M2.5x8
1
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1025
23010-1025
25
7
0.0043
1.02
0.3
0.2
1°
140
437
8000
3.5
3.5
4
4
12
12
25
28.0
8.0
4.00
M3x10
2
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1030
23010-1030
30
10
0.0110
1.45
0.4
0.3
1°
170
363
6000
5.5
5.5
6
6
14
14
30
40.0
11.0
5.50
M4 10
4
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1040
23010-1040
40
19
0.0350
3.35
0.4
0.3
1°
270
379
5000
5.5
5.5
6
6
18
18
40
48.0
11.0
5.50
M5x14
9
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1050
23010-1050
50
35
0.1140
10.18
0.5
0.3
1°
410
853
5000
9.5
9.5
10
10
26
26
50
65.0
19.0
9.50
M6x16
14
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1060
23010-1060
60
70
0.2850
20.65
0.5
0.3
1°
510
1201
4500
9.5
9.5
10
10
30
30
60
80.0
25.0
12.50
M8x18
30
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23010-1070
23010-1070
70
130
0.4800
27.55
0.5
0.3
1°
1900
2002
4000
14.5
14.5
15
15
35
35
70
95.0
25.0
12.50
M8x25
30
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성