Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23001-05 - Metal bellows couplings with removeable clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001-05_asmtab.prj},{NB=23001-05-0800941919},{GR=80},{DM=80},{TM=0.65},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=94},{L1=47},{L2=11.0},{L3=36.0},{R=82.9},{ANZDMS=84},{GEW=1.1500},{EAN=4059495795294},{NDM=10.000},{SW=8.000},{XC=30.000},{BEST=23001-05-0800941919},{C=M10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23001-05_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DM
max. Drehmoment
[Nm]
TM
Trägheitsmoment
[gm²]
TS
Torsionssteife
[10³ Nm/rad]
FSR
Federsteifigkeit radial
[N/mm]
FSA
Federsteifigkeit axial
[N/mm]
WVR
max. Wellenversatz radial
[mm]
WVA
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. bei Passfedernut
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
Anziehdrehmoment der Schrauben
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-05-0180631010
23001-05-0180631010
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.2000
Yes
84836040
4059495795072
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180631111
23001-05-0180631111
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.1980
Yes
84836040
4059495795089
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180631212
23001-05-0180631212
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.2030
Yes
84836040
4059495795096
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180631414
23001-05-0180631414
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.1940
Yes
84836040
4059495795102
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180631919
23001-05-0180631919
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.1810
Yes
84836040
4059495795119
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180632424
23001-05-0180632424
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.1670
Yes
84836040
4059495795126
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0180632525
23001-05-0180632525
18
18
0.04
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
63
37
5.5
19.5
47.4
M5
8
0.1600
Yes
84836040
4059495795133
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300691010
23001-05-0300691010
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.4020
Yes
84836040
4059495795140
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300691111
23001-05-0300691111
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.4000
Yes
84836040
4059495795157
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300691212
23001-05-0300691212
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.4000
Yes
84836040
4059495795164
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300691414
23001-05-0300691414
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.3980
Yes
84836040
4059495795171
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300691919
23001-05-0300691919
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.3800
Yes
84836040
4059495795188
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300692424
23001-05-0300692424
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.3500
Yes
84836040
4059495795195
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0300692525
23001-05-0300692525
30
30
0.14
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
69
35
7.5
27.0
56.4
M6
15
0.3500
Yes
84836040
4059495795201
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600831212
23001-05-0600831212
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.6800
Yes
84836040
4059495795218
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600831414
23001-05-0600831414
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.6750
Yes
84836040
4059495795225
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600831919
23001-05-0600831919
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.6550
Yes
84836040
4059495795232
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600832424
23001-05-0600832424
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.6300
Yes
84836040
4059495795249
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600832525
23001-05-0600832525
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.6250
Yes
84836040
4059495795256
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600832828
23001-05-0600832828
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.5000
Yes
84836040
4059495795263
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0600833232
23001-05-0600833232
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
83
41
9.5
31.0
66.2
M8
40
0.5000
Yes
84836040
4059495795270
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0800941212
23001-05-0800941212
80
80
0.65
128
1200
80
0.20
0.5
1.5
6900
28
12
12
12
44.0
44.0
82
94
47
11.0
36.0
82.9
M10
84
1.1800
Yes
84836040
4059495795287
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0800941919
23001-05-0800941919
80
80
0.65
128
1200
80
0.20
0.5
1.5
6900
28
19
19
12
44.0
44.0
82
94
47
11.0
36.0
82.9
M10
84
1.1500
Yes
84836040
4059495795294
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0800942424
23001-05-0800942424
80
80
0.65
128
1200
80
0.20
0.5
1.5
6900
28
24
24
12
44.0
44.0
82
94
47
11.0
36.0
82.9
M10
84
1.1200
Yes
84836040
4059495795300
31.12.2099
98% Warenverfügbarkeit. N...
23001-05-0800942525
23001-05-0800942525
80
80
0.65
128
1200
80
0.20
0.5
1.5
6900
28
25
25
12
44.0
44.0
82
94
47
11.0
36.0
82.9
M10
84
1.1000
Yes
84836040
4059495795317
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성